Quick Stock/Price Check

Quick Order

This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber d1 for screw Ø Order by parameter Lead Order by parameter d2 g6 Order by parameter d3 Order by parameter d4 Order by parameter d5 for Order by parameter d6 Order by parameter l1 Order by parameter l2 Order by parameter w ±0,15 Order by parameter Ball Ø Order by parameter Max. dyn. load C kN Order by parameter Max. static load C0 kN Order by parameter Stiffness N/µ Order by parameter Price/stock Add to basket
L1381.16-05 16 5 28 48 38 M6 5,5 100 10 40 3,175 13,53 29,93 431

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1381.16-10 16 10 28 48 38 M6 5,5 118 10 40 3,175 10,82 23,55 343
L1381.20-05 20 5 36 58 47 M6 6,6 101 10 44 3,175 15,21 38,00 519

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1381.25-05 25 5 40 62 51 M6 6,6 101 10 48 3,175 16,91 48,09 608

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1381.25-10 25 10 40 62 51 M6 6,6 145 12 48 4,762 28,96 71,54 657
L1381.32-05 32 5 50 80 65 M6 9,0 102 12 62 3,175 18,85 62,21 725

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1381.32-10 32 10 50 80 65 M8 9,0 162 12 62 6,350 47,12 119,72 804

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1381.40-05 40 5 63 93 78 M6 9,0 105 14 70 3,175 20,69 78,34 853

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1381.40-10 40 10 63 93 78 M8 9,0 165 14 70 6,350 52,95 152,00 970

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1381.50-10 50 10 75 110 93 M8 11,0 171 16 85 6,350 58,88 192,35 1147

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1381.63-10 63 10 90 125 108 M8 11,0 182 18 95 6,350 65,89 248,68 1362

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1381.63-20 63 20 95 135 115 M8 13,5 290 20 100 9,525 112,23 359,44 1490
L1381.80-10 80 10 105 145 125 M8 13,5 182 20 110 6,350 72,04 313,36 1529
L1381.80-20 80 20 125 165 145 M8 13,5 295 25 130 9,525 126,61 468,24 1833

Technical & Application

Material

Steel (16MnCr5 or 100Cr6), with Vulkolan seals.

Technical Notes

Axial play for 5mm pitch = 0,05mm; for 10mm pitch = 0,10mm; for multi-starts = 0,20mm.
Preload max. 5% of max. dynamic load.
For axial run-out, concentricity and parallelism figures see technical pages.
With lubrication and fixing holes.
For use with ball screws no. L1385.

Tips

For miniature ball screws Ø6 to Ø14 see part no. L1379.

Important Notes

Fit ball nut to screw using the sleeve provided. Offer up the ball nut to the screw and slide carefully on. Do not remove the ball nut from the sleeve provided - the ball bearings can come loose rendering the ball nut unusable.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1381.16-05 6 7-10 days 1-4£ 182.325-19£ 164.0920-39£ 145.8640-99£ 127.62100+£ 109.39
L1381.16-10 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1381.20-05 0 7-10 days 1-4£ 205.535-19£ 184.9820-39£ 164.4240-99£ 143.87100+£ 123.32
L1381.25-05 0 7-10 days 1-4£ 229.315-19£ 206.3820-39£ 183.4540-99£ 160.52100+£ 137.59
L1381.25-10 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1381.32-05 0 7-10 days 1-4£ 285.945-19£ 257.3520-39£ 228.7540-99£ 200.16100+£ 171.56
L1381.32-10 0 7-10 days 1-4£ 348.505-19£ 313.6520-39£ 278.8040-99£ 243.95100+£ 209.10
L1381.40-05 0 7-10 days 1-4£ 383.595-19£ 345.2320-39£ 306.8740-99£ 268.51100+£ 230.15
L1381.40-10 0 7-10 days 1-4£ 449.015-19£ 404.1120-39£ 359.2140-99£ 314.31100+£ 269.41
L1381.50-10 0 7-10 days 1-4£ 649.155-19£ 584.2420-39£ 519.3240-99£ 454.41100+£ 389.49
L1381.63-10 0 7-10 days 1-4£ 1174.315-19£ 1056.8820-39£ 939.4540-99£ 822.02100+£ 704.59
L1381.63-20 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1381.80-10 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1381.80-20 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

Product Datasheets

L1381 Flanged Double Ball Nuts 170 kB pdf
Standard Ball Screws 1 MB pdf
Ball Screws & Nuts 2 MB pdf
Linear 26 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message