Quick Stock/Price Check

Quick Order

This site works better with javascript enabled.

L1382 Centre Flanged Ball Nuts

DIN 69051 form B

Centre Flanged Ball Nuts

Data Table

Order No. Order by articlenumber d1
for screw Ø Order by parameter
Lead Order by parameter d2
g6 Order by parameter
d3 Order by parameter d4 Order by parameter d5 Order by parameter d6 Order by parameter l1 Order by parameter l2 Order by parameter l3 Order by parameter w
±0,15 Order by parameter
Ball Ø Order by parameter Max. dyn. Load C kN Order by parameter Max. static
load C0 kN Order by parameter
Stiffness
N/µ Order by parameter
CAD Price/stock Add to basket
L1382.12-05 12 5 24 40 32 4,5 - 30 10 5,0 30 2,500 6,74 13,41 186 CAD downloads available, click this icon to go there.
L1382.16-05 16 5 28 48 38 5,5 M6 37 10 5,0 40 2,778 11,34 25,56 294 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1382.16-10 16 10 28 48 38 5,5 M6 45 10 5,0 40 2,778 8,55 18,62 226 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1382.16-16 16 16 28 48 38 5,5 M6 45 10 5,0 40 2,778 5,63 11,59 137 CAD downloads available, click this icon to go there.
L1382.20-05 20 5 36 58 47 6,6 M6 37 10 7,0 44 3,175 15,13 37,52 363 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1382.20-10 20 10 36 58 47 6,6 M6 55 10 7,0 44 3,175 15,45 39,07 392 CAD downloads available, click this icon to go there.
L1382.20-20 20 20 36 58 47 6,6 M6 54 11 7,0 44 3,175 7,79 17,92 186 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1382.25-05 25 5 40 62 51 6,6 M6 37 10 7,0 48 3,175 16,82 47,48 442 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1382.25-10 25 10 40 62 51 6,6 M6 55 12 7,0 48 3,175 16,70 47,23 441 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1382.25-25 25 25 40 62 51 6,6 M6 64 12 7,0 48 3,175 8,59 22,42 216 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1382.32-05 32 5 50 80 65 9,0 M6 37 12 9,0 62 3,175 18,75 61,43 500 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1382.32-10 32 10 50 80 65 9,0 M6 57 13 9,0 62 3,969 25,08 73,96 540 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1382.32-20 32 20 50 80 65 9,0 M6 76 12 9,0 62 3,969 19,44 55,88 422 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1382.40-05 40 5 63 93 78 9,0 M6 42 15 9,0 62 3,175 20,57 77,36 589 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1382.40-10 40 10 63 93 78 9,0 M6 60 14 9,0 70 6,350 51,33 142,13 657 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1382.50-05 50 5 75 110 93 11,0 M8 42 15 10,5 85 3,175 22,50 97,27 667 CAD downloads available, click this icon to go there.
L1382.50-10 50 10 75 110 93 11,0 M8 60 18 10,5 85 6,350 57,47 181,98 775 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Steel (16MnCr5 or 100Cr6), with Vulkolan seals.

Technical Notes

Axial play for 5mm pitch = 0,05mm; for 10mm pitch = 0,10mm; for multi-starts = 0,20mm.
Preload max. 5% of max. dynamic load.
For axial run-out, concentricity and parallelism figures see technical pages.
With lubrication and fixing holes.
For use with ball screws no. L1385.

Tips

For miniature ball screws Ø6 to Ø14 see part no. L1379.

Important Notes

Fit ball nut to screw using the sleeve provided. Offer up the ball nut to the screw and slide carefully on. Do not remove the ball nut from the sleeve provided - the ball bearings can come loose rendering the ball nut unusable.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1382.12-05 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1382.16-05 0 7-10 days 1-4£ 91.155-19£ 82.0420-39£ 72.9240-99£ 63.81100+£ 54.69
L1382.16-10 0 7-10 days 1-4£ 91.155-19£ 82.0420-39£ 72.9240-99£ 63.81100+£ 54.69
L1382.16-16 0 7-10 days 1-4-5-19-20-39-40-99-100+-
L1382.20-05 0 7-10 days 1-4£ 102.765-19£ 92.4820-39£ 82.2140-99£ 71.93100+£ 61.66
L1382.20-10 0 7-10 days 1-4-5-19-20-39-40-99-100+-
L1382.20-20 0 7-10 days 1-4£ 334.985-19£ 301.4820-39£ 267.9840-99£ 234.49100+£ 200.99
L1382.25-05 0 7-10 days 1-4£ 114.665-19£ 103.1920-39£ 91.7340-99£ 80.26100+£ 68.80
L1382.25-10 3 7-10 days 1-4£ 118.065-19£ 106.2520-39£ 94.4540-99£ 82.64100+£ 70.84
L1382.25-25 0 7-10 days 1-4£ 325.815-19£ 293.2320-39£ 260.6540-99£ 228.07100+£ 195.49
L1382.32-05 0 7-10 days 1-4£ 142.975-19£ 128.6720-39£ 114.3840-99£ 100.08100+£ 85.78
L1382.32-10 0 7-10 days 1-4£ 174.395-19£ 156.9520-39£ 139.5140-99£ 122.07100+£ 104.63
L1382.32-20 0 7-10 days 1-4£ 423.705-19£ 381.3320-39£ 338.9640-99£ 296.59100+£ 254.22
L1382.40-05 0 7-10 days 1-4£ 191.945-19£ 172.7520-39£ 153.5540-99£ 134.36100+£ 115.16
L1382.40-10 0 7-10 days 1-4£ 224.505-19£ 202.0520-39£ 179.6040-99£ 157.15100+£ 134.70
L1382.50-05 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1382.50-10 0 7-10 days 1-4£ 324.715-19£ 292.2420-39£ 259.7740-99£ 227.30100+£ 194.83

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1382 Acis 200 kB zip
L1382 IGES 549 kB zip
L1382 Parasolid 79 kB zip
L1382 ProE 246 kB zip
L1382 SolidWorks 1 MB zip
L1382 Step 180 kB zip

Product Datasheets

L1382 Centre Flanged Ball Nuts 168 kB pdf
Standard Ball Screws 1 MB pdf
Ball Screws & Nuts 2 MB pdf
Linear 26 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message