Quick Stock/Price Check

Quick Order

This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber d1
for screw Ø Order by parameter
Lead Order by parameter d2
g6 Order by parameter
dOrder by parameter l1 Order by parameter l2 Order by parameter l3 Order by parameter l4 Order by parameter h
±0,05 Order by parameter
Ball Ø Order by parameter Max. dyn. load C kN Order by parameter Max. static load C0kN Order by parameter Stiffness
N/µ Order by parameter
CAD
L1383.16-05 16 5 30 3,5 45 9 20 3,0 5 3,175 13,53 29,93 324 CAD downloads available, click this icon to go there.
L1383.20-05 20 5 34 3,5 45 9 20 3,0 5 3,175 15,20 38,00 382 CAD downloads available, click this icon to go there.
L1383.25-05 25 5 40 3,5 45 9 20 3,0 5 3,175 16,91 48,09 441 CAD downloads available, click this icon to go there.
L1383.25-10 25 10 46 3,5 85 13 30 3,0 5 4,762 28,96 71,54 500 CAD downloads available, click this icon to go there.
L1383.32-05 32 5 46 3,5 45 9 20 3,0 5 3,175 18,85 62,21 510 CAD downloads available, click this icon to go there.
L1383.32-10 32 10 54 3,5 85 13 30 3,0 5 6,350 47,12 119,72 608 CAD downloads available, click this icon to go there.
L1383.40-05 40 5 56 3,5 45 9 20 3,0 5 3,175 20,69 78,34 579 CAD downloads available, click this icon to go there.
L1383.40-10 40 10 62 3,5 85 13 30 3,0 5 6,350 52,95 152,00 706 CAD downloads available, click this icon to go there.
L1383.50-10 50 10 72 3,5 85 13 30 3,0 5 6,350 58,88 192,35 814 CAD downloads available, click this icon to go there.
L1383.63-10 63 10 85 3,5 85 13 30 3,5 6 6,350 65,89 248,58 932 CAD downloads available, click this icon to go there.
L1383.80-10 80 10 105 3,5 85 13 30 4,5 8 6,350 72,04 313,36 1069 CAD downloads available, click this icon to go there.

Technical & Application

Material

Steel (16MnCr5 or 100Cr6), with Vulkolan seals.

Technical Notes

Axial play for 5mm pitch = 0,05mm; for 10mm pitch = 0,10mm; for multi-starts = 0,20mm.
Preload max. 5% of max. dynamic load.
For axial run-out, concentricity and parallelism figures see technical pages.
With lubrication and fixing holes.
For use with ball screws no. L1385.

Tips

For miniature ball screws Ø6 to Ø14 see part no. L1379.

Important Notes

Fit ball nut to screw using the sleeve provided. Offer up the ball nut to the screw and slide carefully on. Do not remove the ball nut from the sleeve provided - the ball bearings can come loose rendering the ball nut unusable.

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1383 Acis 239 kB zip
L1383 IGES 458 kB zip
L1383 Parasolid 64 kB zip
L1383 ProE 224 kB zip
L1383 SolidWorks 1 MB zip
L1383 Step 172 kB zip

Product Datasheets

L1383 Cylindrical Ball Nuts 139 kB pdf
Standard Ball Screws 1 MB pdf
Ball Screws & Nuts 2 MB pdf
Linear 26 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message