Quick Stock/Price Check

Quick Order

This site works better with javascript enabled.

L1384 Cylindrical Ball Nuts

with thread

Cylindrical Ball Nuts

Data Table

Order No. Order by articlenumber d1
for screw Ø Order by parameter
Lead
Order by parameter
d2
g6 Order by parameter
d3 Order by parameter d4 Order by parameter d5 Order by parameter l1
±0,15 Order by parameter
l2 Order by parameter l3 Order by parameter l4 Order by parameter No. of circuits Order by parameter Ball
Ø Order by parameter
Max.dyn.
load C kN Order by parameter
Max. static
load C0 kN Order by parameter
Stiffness
N/µ Order by parameter
CAD Price/stock Add to basket
L1384.16-04 16 4 29,0 M22x1,5 3,2 - 32 8 4,00 - 3x1 3,175 7,44 17,68 235 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1384.16-05 16 5 32,5 M26x1,5 3,0 - 42 12 19,25 - 3x1 3,175 10,56 22,43 245 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1384.20-05 20 5 38,0 M35x1,5 3,0 - 45 15 20,30 - 3x1 3,175 11,87 28,48 294 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1384.25-05 25 5 43,0 M40x1,5 3,0 M6 69 19 32,11 8 4x1 3,175 16,89 48,06 363 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Steel (16MnCr5 or 100Cr6), with Vulkolan seals.

Technical Notes

Axial play for 5mm pitch = 0,05mm; for 10mm pitch = 0,10mm; for multi-starts = 0,20mm.
Preload max. 5% of max. dynamic load.
For axial run-out, concentricity and parallelism figures see technical pages.
With lubrication and fixing holes.
For use with ball screws no. L1385.

Tips

For miniature ball screws Ø6 to Ø14 see part no. L1379.

Important Notes

Fit ball nut to screw using the sleeve provided. Offer up the ball nut to the screw and slide carefully on. Do not remove the ball nut from the sleeve provided - the ball bearings can come loose rendering the ball nut unusable.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1384.16-04 0 7-10 days 1-4£ 100.515-19£ 90.4620-39£ 80.4140-99£ 70.36100+£ 60.31
L1384.16-05 0 7-10 days 1-4£ 91.155-19£ 82.0420-39£ 72.9240-99£ 63.81100+£ 54.69
L1384.20-05 0 7-10 days 1-4£ 102.765-19£ 92.4820-39£ 82.2140-99£ 71.93100+£ 61.66
L1384.25-05 0 7-10 days 1-4£ 114.665-19£ 103.1920-39£ 91.7340-99£ 80.26100+£ 68.80

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1384 Acis 240 kB zip
L1384 IGES 488 kB zip
L1384 Parasolid 76 kB zip
L1384 ProE 239 kB zip
L1384 SolidWorks 1 MB zip
L1384 Step 178 kB zip

Product Datasheets

L1384 Cylindrical Ball Nuts 139 kB pdf
Standard Ball Screws 1 MB pdf
Ball Screws & Nuts 2 MB pdf
Linear 26 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message