Quick Stock/Price Check

Quick Order

This site works better with javascript enabled.

L1324 Combined Lead Screws

left & right hand

Combined Lead Screws

Data Table

Order No. Order by articlenumber Size Order by parameter d1 Order by parameter Lead p Order by parameter l1 Order by parameter l2 Order by parameter l3 Order by parameter d2 Order by parameter d3 Order by parameter Lead angle Order by parameter X
Kg Order by parameter
Price/stock Add to basket
L1324.10-02-1.0 TR10x2 10 2 1000 460 80 9,0 7,5 4°03' 0,60

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1324.10-02-1.3 TR10x2 10 2 1300 610 80 9,0 7,5 4°03' 0,78

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1324.12-02-1.0 TR12x2 12 2 1000 460 80 11,0 9,5 3°19' 0,80

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1324.12-02-1.3 TR12x2 12 2 1300 610 80 11,0 9,5 3°19' 1,04
L1324.14-03-1.0 TR14x3 14 3 1000 460 80 12,5 10,5 4°22' 1,00
L1324.14-03-1.3 TR14x3 14 3 1300 610 80 12,5 10,5 4°22' 1,30
L1324.16-03-1.0 TR16x3 16 3 1000 460 80 14,5 12,5 3°46' 1,30

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1324.16-03-2.0 TR16x3 16 3 2000 960 80 14,5 12,5 3°46' 2,60
L1324.18-04-1.0 TR18x4 18 4 1000 460 80 16,0 13,5 4°33' 1,60

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1324.18-04-2.0 TR18x4 18 4 2000 960 80 16,0 13,5 4°33' 3,20
L1324.20-04-1.0 TR20x4 20 4 1000 460 80 18,0 15,5 4°03' 2,00
L1324.20-04-2.0 TR20x4 20 4 2000 960 80 18,0 15,5 4°03' 4,00

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1324.22-05-1.0 TR22x5 22 5 1000 460 80 19,5 16,5 4°40' 2,30
L1324.22-05-2.0 TR22x5 22 5 2000 960 80 19,5 16,5 4°40' 4,60
L1324.25-05-1.0 TR25x5 25 5 1000 460 80 22,5 19,5 4°03' 3,10
L1324.25-05-2.0 TR25x5 25 5 2000 960 80 22,5 19,5 4°03' 6,20
L1324.28-05-1.0 TR28x5 28 5 1000 460 80 25,5 22,5 3°34' 4,00
L1324.28-05-2.0 TR28x5 28 5 2000 960 80 25,5 22,5 3°34' 8,00

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1324.32-06-1.0 TR32x6 30 6 1000 460 80 29,0 25,5 3°46' 5,20
L1324.32-06-2.0 TR32x6 30 6 2000 960 80 29,0 25,5 3°46' 10,40

Technical & Application

Material

Rolled trapezoidal steel thread (ck40) or stainless steel 303. To DIN 103 grade 7e.

Technical Notes

'Lead' refers to the distance that a nut will travel for a complete revolution of the screw.
Select suitable left and right hand lead screw nuts (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.

Tips

Cutting to required length and machining of ends - on request. For stainless steel version add -A2 to part number when ordering. e.g. L1324.10-02-1.0-A2.

Important Notes

These lead screws have a left hand thread on one end and a right hand thread on the other for applications requiring a scissor type movement - simultaneous left and right hand movement from centreline.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1324.10-02-1.0 0 10-14 days 1-4£ 179.765-19£ 161.7820-39£ 143.8140-99£ 125.83100+£ 107.86
L1324.10-02-1.3 0 10-14 days 1-4£ 179.765-19£ 161.7820-39£ 143.8140-99£ 125.83100+£ 107.86
L1324.12-02-1.0 0 Pls Call 1-4£ 244.075-19£ 219.6620-39£ 195.2640-99£ 170.85100+£ 146.44
L1324.12-02-1.3 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1324.14-03-1.0 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1324.14-03-1.3 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1324.16-03-1.0 0 10-14 days 1-4£ 285.075-19£ 256.5620-39£ 228.0640-99£ 199.55100+£ 171.04
L1324.16-03-2.0 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1324.18-04-1.0 0 Pls Call 1-4£ 320.005-19£ 288.0020-39£ 256.0040-99£ 224.00100+£ 192.00
L1324.18-04-2.0 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1324.20-04-1.0 0 21 days 1-4-5-19-20-39-40-99-100+-
L1324.20-04-2.0 0 21 days 1-4£ 357.005-19£ 321.3020-39£ 285.6040-99£ 249.90100+£ 214.20
L1324.22-05-1.0 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1324.22-05-2.0 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1324.25-05-1.0 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1324.25-05-2.0 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1324.28-05-1.0 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1324.28-05-2.0 0 Pls Call 1-4£ 360.265-19£ 324.2320-39£ 288.2140-99£ 252.18100+£ 216.16
L1324.32-06-1.0 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1324.32-06-2.0 2 10-14 days 1-4-5-19-20-39-40-99-100+-

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

Product Datasheets

L1324 Combined Lead Screws 175 kB pdf
Commercial Lead Screws 1 MB pdf
Lead Screws and Nuts 2 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message