This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber Size Order by parameter d
7H Order by parameter
Lead Order by parameter Thread
direction Order by parameter
l
+0.0,-0.2 Order by parameter
h & w
h11 Order by parameter
Contact
surface mm² Order by parameter
No. of
starts Order by parameter
X
Kg Order by parameter
CAD Price/stock Add to basket
L1335.R12-03 TR12x3 12 3 Right 25 25 411 1 0,11 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1335.R16-04 TR16x4 16 4 Right 35 30 770 1 0,21 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1335.R18-04 TR18x4 18 4 Right 45 35 1131 1 0,38 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1335.R20-04 TR20x4 20 4 Right 50 40 1412 1 0,55 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1335.R30-06 TR30x6 30 6 Right 60 50 2544 1 0,95 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1335.R36-06 TR36x6 36 6 Right 70 60 3630 1 1,56 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1335.R40-07 TR40x7 40 7 Right 70 60 4013 1 1,46 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1335.L12-03 TR12x3 12 3 Left 25 25 411 1 0,11 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1335.L16-04 TR16x4 16 4 Left 35 30 770 1 0,21 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1335.L18-04 TR18x4 18 4 Left 45 35 1131 1 0,38 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1335.L20-04 TR20x4 20 4 Left 50 40 1412 1 0,55 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1335.L30-06 TR30x6 30 6 Left 60 50 2554 1 0,95 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1335.L36-06 TR32x6 36 6 Left 70 60 3630 1 1,56 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1335.L40-07 TR40x7 40 7 Left 70 60 4013 1 1,46 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Brass (EN 12164, CW614N-M).

Technical Notes

Used for fairly light loads.

Tips

Standard nuts are right hand thread.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1335.R12-03 0 7-10 days 1-4£ 16.365-19£ 14.7220-39£ 13.0940-99£ 11.45100+£ 9.82
L1335.R16-04 15 7-10 days 1-4£ 21.235-19£ 19.1120-39£ 16.9840-99£ 14.86100+£ 12.74
L1335.R18-04 2 7-10 days 1-4£ 28.075-19£ 25.2620-39£ 22.4640-99£ 19.65100+£ 16.84
L1335.R20-04 165 7-10 days 1-4£ 35.035-19£ 31.5320-39£ 28.0240-99£ 24.52100+£ 21.02
L1335.R30-06 6 7-10 days 1-4£ 57.885-19£ 52.0920-39£ 46.3040-99£ 40.52100+£ 34.73
L1335.R36-06 6 7-10 days 1-4£ 82.595-19£ 74.3320-39£ 66.0740-99£ 57.81100+£ 49.55
L1335.R40-07 2 7-10 days 1-4£ 82.595-19£ 74.3320-39£ 66.0740-99£ 57.81100+£ 49.55
L1335.L12-03 5 7-10 days 1-4£ 17.755-19£ 15.9820-39£ 14.2040-99£ 12.43100+£ 10.65
L1335.L16-04 9 7-10 days 1-4£ 22.975-19£ 20.6720-39£ 18.3840-99£ 16.08100+£ 13.78
L1335.L18-04 4 7-10 days 1-4£ 30.395-19£ 27.3520-39£ 24.3140-99£ 21.27100+£ 18.23
L1335.L20-04 6 7-10 days 1-4£ 37.935-19£ 34.1420-39£ 30.3440-99£ 26.55100+£ 22.76
L1335.L30-06 6 7-10 days 1-4£ 61.945-19£ 55.7520-39£ 49.5540-99£ 43.36100+£ 37.16
L1335.L36-06 5 7-10 days 1-4£ 89.445-19£ 80.5020-39£ 71.5540-99£ 62.61100+£ 53.66
L1335.L40-07 2 7-10 days 1-4£ 89.445-19£ 80.5020-39£ 71.5540-99£ 62.61100+£ 53.66

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1335 Acis 1 MB zip
L1335 IGES 1 MB zip
L1335 Parasolid 449 kB zip
L1335 ProE 578 kB zip
L1335 SolidWorks 4 MB zip
L1335 Step 1 MB zip

Product Datasheets

L1335 Square Brass Nuts 127 kB pdf
Commercial Lead Screws 3 MB pdf
Lead Screws and Nuts 6 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message