Quick Stock/Price Check

Quick Order

This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber d1 Order by parameter Lead Order by parameter Order by parameter d2 core Order by parameter CAD Price/stock Add to basket
L1349.04-01-0.2 4 1 200 3,3 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1349.04-02-0.2 4 2 200 3,3 CAD downloads available, click this icon to go there.
L1349.06-01-0.3 6 1 300 5,3 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1349.06-02-0.3 6 2 300 5,3 CAD downloads available, click this icon to go there.
L1349.06-09-0.3 6 9 300 5,4 CAD downloads available, click this icon to go there.
L1349.06-18-0.3 6 18 300 5,6 CAD downloads available, click this icon to go there.
 
L1349.08-01-0.3 8 1 300 7,3 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1349.08-02-0.3 8 2 300 6,6 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1349.08-12-0.4 8 12 400 6,7 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1349.08-24-0.4 8 24 400 7,5 CAD downloads available, click this icon to go there.
 
L1349.10-02-0.3 10 2 300 8,6 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1349.10-06-1.0 10 6 1000 8,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1349.10-10-1.0 10 10 1000 8,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1349.10-15-0.5 10 15 450 8,4 CAD downloads available, click this icon to go there.
L1349.10-30-0.5 10 30 450 8,9 CAD downloads available, click this icon to go there.
 
L1349.12-02-0.3 12 2 300 10,6 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1349.12-04-1.0 12 4 1000 10,0 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1349.12-08-1.0 12 8 1000 9,8 CAD downloads available, click this icon to go there.
L1349.12-12-1.0 12 12 1000 10,3 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1349.12-18-0.5 12 18 500 10,6 CAD downloads available, click this icon to go there.
L1349.12-36-0.5 12 36 500 10,9 CAD downloads available, click this icon to go there.
 
L1349.15-05-2.0 15 5 2000 12,2 CAD downloads available, click this icon to go there.
L1349.15-10-2.0 15 10 2000 12,3 CAD downloads available, click this icon to go there.
L1349.15-20-2.0 15 20 2000 12,6 CAD downloads available, click this icon to go there.
 
L1349.20-10-2.0 20 10 2000 17,5 CAD downloads available, click this icon to go there.
L1349.20-20-2.0 20 20 2000 17,6 CAD downloads available, click this icon to go there.

Technical & Application

Material

Stainless steel screw (SUS 304).

Technical Notes

High precision.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
Order corresponding lead screw- see part L1350.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1349.04-01-0.2 0 7-10 days 1-4£ 77.325-9£ 73.4510-19£ 69.5920-49£ 65.7250+£ 57.99
L1349.04-02-0.2 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.06-01-0.3 0 7-10 days 1-4£ 75.115-9£ 71.3510-19£ 67.6020-49£ 63.8450+£ 56.33
L1349.06-02-0.3 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.06-09-0.3 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.06-18-0.3 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.08-01-0.3 4 7-10 days 1-4£ 75.115-9£ 71.3510-19£ 67.6020-49£ 63.8450+£ 56.33
L1349.08-02-0.3 0 7-10 days 1-4£ 65.395-9£ 62.1210-19£ 58.8520-49£ 55.5850+£ 49.04
L1349.08-12-0.4 0 7-10 days 1-4£ 58.255-9£ 55.3410-19£ 52.4320-49£ 49.5150+£ 43.69
L1349.08-24-0.4 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.10-02-0.3 0 7-10 days 1-4£ 65.395-9£ 62.1210-19£ 58.8520-49£ 55.5850+£ 49.04
L1349.10-06-1.0 0 7-10 days 1-4£ 163.475-9£ 155.3010-19£ 147.1220-49£ 138.9550+£ 122.60
L1349.10-10-1.0 4 7-10 days 1-4£ 140.155-9£ 133.1410-19£ 126.1420-49£ 119.1350+£ 105.11
L1349.10-15-0.5 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.10-30-0.5 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.12-02-0.3 0 7-10 days 1-4£ 71.935-9£ 68.3310-19£ 64.7420-49£ 61.1450+£ 53.95
L1349.12-04-1.0 5 7-10 days 1-4£ 181.155-9£ 172.0910-19£ 163.0420-49£ 153.9850+£ 135.86
L1349.12-08-1.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.12-12-1.0 4 10-14 days 1-4£ 186.275-9£ 176.9610-19£ 167.6420-49£ 158.3350+£ 139.70
L1349.12-18-0.5 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.12-36-0.5 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.15-05-2.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.15-10-2.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.15-20-2.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.20-10-2.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1349.20-20-2.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

Product Datasheets

L1349 High Helix Lead Screws - Stainless 136 kB pdf
Precision Lead Screws 1 MB pdf
Lead Screws and Nuts 6 MB pdf
Linear 26 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message