Price & Availability | CAD | Order No. | Rail size | l1 | w1 | h1 ±0.03 |
d1 | d2 | h2 | h3 | h4 | l2 | l3 | l4 | w2 | Weight kg |
w3 | w4 ±0.05 |
F max. C0 rad & ax N |
Dyn. load C N |
Dyn. moment Mx Nm |
Dyn. moment My & z Nm |
Static moment Mx Nm |
Static moment My & z Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1018.F15 | 15 | 64.0 | 47 | 24 | 4.3 | M5 | 19.8 | 11 | 6.0 | 37.8 | 30 | 2.5 | 38 | 0.08 | 15 | 16.0 | 2.000 | 5.000 | 36 | 29 | 14 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 69.12 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1018.F20 | 20 | 85.9 | 63 | 30 | 5.3 | M6 | 24.7 | 13 | 8.0 | 51.5 | 40 | 2.8 | 53 | 0.18 | 20 | 21.5 | 4.400 | 11.000 | 101 | 89 | 40 | 35 | ||||||||||||||||||||||||||||||||||||||
£ 72.39 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1018.F25 | 25 | 96.0 | 70 | 36 | 6.7 | M8 | 29.9 | 17 | 9.3 | 58.0 | 45 | 3.0 | 57 | 0.26 | 23 | 23.5 | 6.400 | 16.000 | 165 | 147 | 66 | 59 | ||||||||||||||||||||||||||||||||||||||
£ 76.78 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Rail size | l1 | w1 | h1 ±0.03 |
d1 | d2 | h2 | h3 | h4 | l2 | l3 | l4 | w2 | Weight kg |
w3 | w4 ±0.05 |
F max. C0 rad & ax N |
Dyn. load C N |
Dyn. moment Mx Nm |
Dyn. moment My & z Nm |
Static moment Mx Nm |
Static moment My & z Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1018.F15 | 15 | 64.0 | 47 | 24 | 4.3 | M5 | 19.8 | 11 | 6.0 | 37.8 | 30 | 2.5 | 38 | 0.08 | 15 | 16.0 | 2.000 | 5.000 | 36 | 29 | 14 | 12 |
L1018.F20 | 20 | 85.9 | 63 | 30 | 5.3 | M6 | 24.7 | 13 | 8.0 | 51.5 | 40 | 2.8 | 53 | 0.18 | 20 | 21.5 | 4.400 | 11.000 | 101 | 89 | 40 | 35 |
L1018.F25 | 25 | 96.0 | 70 | 36 | 6.7 | M8 | 29.9 | 17 | 9.3 | 58.0 | 45 | 3.0 | 57 | 0.26 | 23 | 23.5 | 6.400 | 16.000 | 165 | 147 | 66 | 59 |
Aluminium block (X46Cr13 hardened to F35), tensile strength 350N/mm2.
Stainless steel inserts hardened, and stainless ball bearings (DIN 1.4034).
Compact, light-weight design. 60% saving versus steel versions.
Select the size and number of carriages to suit the required load then select the required rail length, (see rail part nos. L1018). Standard carriages are not preloaded.
Mounting dimensions are identical to those of most steel linear guide rails, making them interchangeable.
These are aluminium rail carriages and can only be used with corresponding aluminium linear rails L1018. For standard steel linear guideways and carriages see part no. L1016.
Static loads ratings are difficult to calculate clearly due to the combination of materials. Do not exceed Fmax. or maximum static moment load rating. See load calculations on technical pages.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4498
or + 44 (0) 1483 266 774
Email sales@automotioncomponents.co.uk
Company registration no.2761902
Company VAT number GB 408154022
For other bank details visit our FAQs page.