Price & Availability | Article | Type | d1 | w1 | h1 | d2 | h2 | l1 | l2 | l3 | Compression max. | Load max. kgf | ||||||||||||||||||
P2501.100-030 | Type 1 | 7 | 40 | 46.5 | M6 | 25 | 100 | 66.0 | 40 | 8 | 30 | |||||||||||||||||||
£ 11.10 per unit (click for quantity discounts) Ready to despatch 591 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 7 w1 40 h1 46.5 d2 M6 h2 25 l1 100 l2 66.0 l3 40 Compression
max. 8 Load
max.
kgf 30 | ||||||||||||||||||||||||||||||
P2501.100-075 | Type 1 | 7 | 40 | 46.5 | M6 | 25 | 100 | 66.0 | 40 | 6 | 75 | |||||||||||||||||||
£ 11.67 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 7 w1 40 h1 46.5 d2 M6 h2 25 l1 100 l2 66.0 l3 40 Compression
max. 6 Load
max.
kgf 75 | ||||||||||||||||||||||||||||||
P2501.135-060 | Type 1 | 11 | 55 | 65.0 | M6 | 25 | 130 | 98.5 | 49 | 9 | 60 | |||||||||||||||||||
£ 29.57 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 11 w1 55 h1 65.0 d2 M6 h2 25 l1 130 l2 98.5 l3 49 Compression
max. 9 Load
max.
kgf 60 | ||||||||||||||||||||||||||||||
P2501.135-150 | Type 1 | 11 | 55 | 65.0 | M6 | 25 | 130 | 98.5 | 49 | 6 | 150 | |||||||||||||||||||
£ 30.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 11 w1 55 h1 65.0 d2 M6 h2 25 l1 130 l2 98.5 l3 49 Compression
max. 6 Load
max.
kgf 150 | ||||||||||||||||||||||||||||||
P2501.100-230 | Type 2 | 7 | 40 | 46.5 | M6 | 25 | 100 | 66.0 | 40 | 8 | 30 | |||||||||||||||||||
£ 11.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 7 w1 40 h1 46.5 d2 M6 h2 25 l1 100 l2 66.0 l3 40 Compression
max. 8 Load
max.
kgf 30 | ||||||||||||||||||||||||||||||
P2501.100-275 | Type 2 | 7 | 40 | 46.5 | M6 | 25 | 100 | 66.0 | 40 | 6 | 75 | |||||||||||||||||||
£ 11.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 7 w1 40 h1 46.5 d2 M6 h2 25 l1 100 l2 66.0 l3 40 Compression
max. 6 Load
max.
kgf 75 | ||||||||||||||||||||||||||||||
P2501.135-260 | Type 2 | 11 | 55 | 65.0 | M6 | 25 | 130 | 98.5 | 49 | 9 | 60 | |||||||||||||||||||
£ 29.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 11 w1 55 h1 65.0 d2 M6 h2 25 l1 130 l2 98.5 l3 49 Compression
max. 9 Load
max.
kgf 60 | ||||||||||||||||||||||||||||||
P2501.135-350 | Type 2 | 11 | 55 | 65.0 | M6 | 25 | 130 | 98.5 | 49 | 6 | 150 | |||||||||||||||||||
£ 30.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 11 w1 55 h1 65.0 d2 M6 h2 25 l1 130 l2 98.5 l3 49 Compression
max. 6 Load
max.
kgf 150 |
Zinc plated steel (anti-corrosive treatment) with Sylomer® pad.
These hangers are manufactured with two different mixes of Sylomer® for the two different load ratings. The metal parts can withstand tensile stresses from 650kg - 1000kg.
They are put through an anti-corrosive treatment, which can withstand harsh conditions.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk