Ceiling Hanger
Steel
Price & Availability | Article | Type | d1 | h1 | d2 | h2 | l1 | l2 | Compression max. | Load max. kgf | ||||||||||||||||||
P2503.044-030 | Type 1 | M6 | 47 | 18 | 25 | 44 | 39 | 8 | 30 | |||||||||||||||||||
£ 11.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 M6 h1 47 d2 18 h2 25 l1 44 l2 39 Compression
max. 8 Load
max.
kgf 30 | ||||||||||||||||||||||||||||
P2503.044-075 | Type 1 | M6 | 47 | 18 | 25 | 44 | 39 | 6 | 75 | |||||||||||||||||||
£ 11.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 M6 h1 47 d2 18 h2 25 l1 44 l2 39 Compression
max. 6 Load
max.
kgf 75 | ||||||||||||||||||||||||||||
P2503.044-230 | Type 2 | M6 | 47 | 18 | 25 | 44 | 39 | 8 | 30 | |||||||||||||||||||
£ 11.33 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 M6 h1 47 d2 18 h2 25 l1 44 l2 39 Compression
max. 8 Load
max.
kgf 30 | ||||||||||||||||||||||||||||
P2503.044-275 | Type 2 | M6 | 47 | 18 | 25 | 44 | 39 | 6 | 75 | |||||||||||||||||||
£ 11.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 M6 h1 47 d2 18 h2 25 l1 44 l2 39 Compression
max. 6 Load
max.
kgf 75 |
Zinc plated steel (anti-corrosive treatment) with Sylomer® pad.
These hangers are manufactured with two different mixes of Sylomer® for the two different load ratings. The metal parts can withstand tensile stresses from 650kg - 1000kg.
They are put through an anti-corrosive treatment, which can withstand harsh conditions.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk