Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.

Anti-Vibration Bases
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
Anti-Vibration Mounts - Engine - P2040

With a bell-like base this unit is suitable for supporting most applications, such as engine suspensions. Shore hardness from 50A to 70A.

Anti-Vibration Mounts - Ribbed Pads - P2041

Anti-Vibration mounts with ribbed pads. 3 Types available depending on the application required.

Anti-Vibration Mounts - Rectangular - P2042

Rectangular anti-vibration mounts used to support machine tools and packaging machinery. Provides vibration isolation for frequencies higher than 20Hz.

Anti-Vibration Mounts - Rectangular - P2043

Rectangular anti-vibration mounts - Two types available. Used where transverse loads are present.

Anti-Vibration Mounts - Rectangular - P2044

Rectangular anti-vibration mounts. Used where good deflection properties are needed and for isolating of frequencies higher than 10Hz.

Anti-Vibration Mounts - Rectangular - P2045

Rectangular anti-vibration mounts. 55A to 80A shore hardness. Particularly useful for fans, generators, motors etc.

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message