Anti-vibration bushes are used to separate two surfaces and isolate vibrations whilst still allowing for freedom of movement necessary for the function of the application. Their designs and materials include Sorbothane for cost effective applications in small machinery, and two-piece design bushes made from rubber and steel for major dynamic loads where movement control is required.
As specialists in mechanical components our knowledgeable technical support team can assist with your project, whether you need help picking the right corrosion resistant screws for marine applications or calculating the precise sealing plugs needed for your hydraulic systems.
Make sure you also request a free Mechanical Components Handbook here and utilise our freely available CAD files to save time planning your projects.
Allows high deformation with excellent spring back characteristics.
Simply place the hemisphere under the unit to be isolated with the curved surface up.
This anti-vibration mount is ideal for applications of major dynamic loads where movement control is necessary.
Allows high deformation with excellent spring back characteristics.
Useful to isolate vibration and reduce noise. The internal bush can move axially, radially, torsionally and pendular.
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk