Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.

Anti-Vibration Ceiling Hangers

Wide range of anti-vibration ceiling hangers available from stock. From the simple spring and pads to top mount fixing. Choose the right ceiling hangers for your application. For any technical assistance, please contact us today.
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
Ceiling Hangers - Spring and Pad - P2500

Anti-vibration ceiling hangers with spring and pad. Available in different steel spring strengths depending on the load required.

Acoustic Ceiling Hangers - Flanged - P2501

Acoustic ceiling hangers. Made from zinc-plated steel. Put through anti-corrosive treatment, which can withstand harsh conditions.

Acoustic Ceiling Hangers - Without Nut - P2502

Acoustic ceiling hangers supplied without nut. Can withstand tensile stresses from 650kg to 1000kg.

Acoustic Ceiling Hangers - With Nut - P2503

Acoustic ceiling hangers supplied with the nut. Withstand tensile stresses from 650kg to 1000kg.

Acoustic Ceiling Hangers - Eyebeam Fixing - P2504

Zinc-plated steel acoustic ceiling hangers. Supplied with eyebeam fixing.

Acoustic Suspension Hangers - Spring - P2551

Acoustic Suspension Hangers with spring. Units designed for installation where objects are suspended from ceilings.

Acoustic Suspension Hangers - Top Mount - P2552

Top mount acoustic suspension hangers. Zinc-plated steel and rubber. Designed for installation where objects are suspended from ceilings.

Acoustic Suspension Hanger - Without Nut - P2553

Acoustic suspension hangers without nut. Designed for installation where objects are suspended from ceilings.

Acoustic Suspension Hangers - With Nut - P2554

Acoustic suspension hangers with nut. Designed for installation where objects are suspended from ceilings.

Acoustic Suspension Hangers - U-Shape - P2555

Acoustic suspension hangers - U-Shape. Designed for installation where objects are suspended from ceilings.

Acoustic Wall Dampers - P2556

Acoustic Wall Dampers - With right angle fixing. These can be used for fans, distribution pipes, ducts and acoustic ceilings/walls.

Automotion Customer Reviews    5/5

Based on 8 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message