Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.

Anti-Vibration Cylinders

With one of the largest range of anti-vibration cylinders in the UK. Automotion stock male:male, male:female, female:female, waisted cylinders and much more. For our full range of products, please click here.
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
Male:Male Anti-Vibration Cylinders

The male:male range come in very small sizes (body diameter of 6mm) up to very large sizes (body diameter of 150mm). Thread sizes M3 to M16.

Male:Female Anti-Vibration Cylinders

Our male:female range are available in szies from 8mm to 130mm. The standard shore hardness of these is 55 Shore A.

Female:Female Anti-Vibration Cylinders

Female:female anti-vibration cylinders available in thread sizes between M4 and M16. Sizes from 15mm to 130mm.

Anti-Vibration Feet

Our anti-vibration feet can handle a load range from 130Kg to nearly 500Kg (per rail).

Anti-Vibration Buffers

Often used to machine/apparatus vibration dampening where the component does not have to be bolted to a surface.

Anti-Vibration Cones

Often used to machine/apparatus vibration dampening where the component does not have to be bolted to a surface.

Automotion Customer Reviews    5/5

Based on 8 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message