Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.

Anti-Vibration Pads
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
Anti-Vibration Pads - Square - P2050

The pad can be cut to suit the application as required. Differs from a plain rubber mat as the squared units can deform - improving its anti-vibration features.

Anti-Vibration Pads - Rectangular - P2051

Rubber (hardness - 50 or 65 Shore A). The pad length ranges from 50 to 200. The height of the pad ranges from 25 to 44.

Anti-Vibration Pads - Round - P2052

Round anti-vibration pads. Available in a 140mm or 150mm diameter with a height of 45mm.

Anti-Vibration Pads - Rectangular - P2053

Rectangular rubber pads with holes. Overall length of 295mm with a height of 60mm.

Anti-Vibration Pads - Flanged - P2054

Flanged anti-vibration rubber pads. Maximum axial load of 2500 Kgf and radial load of 300 Kgf.

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message