Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.
We offer same day dispatch

Easy online ordering!

we have up-to-date live stock and pricing

Up-to-date pricing on live stock!

We have special prices on large order quantites

Special pricing on large orders!

3D CAD drawings available on selected products

3D CAD drawings on selected items!

Rollon

X Rails
Zinc plated and AISI 316 Stainless Low cost Rails.

Download Series PDF

View Range

Curviline Rails
Constant and Variable Radius Curved Rail

Download Series PDF

View Range

Easy Slides
High Load, Compact, Linear Rail System

Download Series PDF

View Range



Compact Rails

Compact Rail is the product family of guide rails consisting of roller sliders with radial bearings which slide on the internal, induction hardened and ground raceways of a C-profile made from cold-drawn roller bearing carbon steel. Compact Rail consists of three product series: the fixed bearing rail, the compensating bearing rail and the floating bearing rail. All products are available in zinc plating, with nickel plating also available as an option. There are fi ve different sizes of guide rails and many different versions and lengths of the slide bearings. The raceways are located inside a C profile, protected from dirt. The linear rail with shaped raceways (T), the linear rail with flat raceways (U) and the linear rail with mixed shaped raceways (K) may be combined differently for all applications where parallelism errors on one or both planes must be compensated.

X Rails

X-Rail is the product family of roller embossed guide rails for applications in which an economical price to performance ratio and high corrosion resistance are required. X-Rail includes two sets of products: a rail with shaped raceways (0 degrees of axial play) and a rail with flat raceways (1 degree of axial play). All products are available in stainless steel or zinc-plated steel. There are three different sizes of guide rails, and the sliders for the guide rails are available in different versions. Corrosion resistant, FDA/USDA compliant materials.

Telescopic Slides

High load capacity and reduced deflection telescopic rails with caged balls bearings. The telescopic guides have optimal running properties due to inductively hardened raceways. TELESCOPIC RAIL linear slides exhibit little deflection while under very heavy loads, even when fully extended. The Telescopic Rail product line is made up of seven models with full and partial extension and various cross-sections and intermediate elements in S-shape, I-beam or square. High loads in combination with cost-efficiency and free movement have long been the outstanding properties of the Telescopic Rail product line.

Curviline Rails

Curviline is the name of the curvilinear rail product family that is used for all non-linear special movements. Rails with constant or variable radii may be specified according to customer requirements, resulting in a highly flexible, economical solution. Curviline is available in two rail widths. The use of standard radii is recommended. All non-standard rail layouts and radii are possible as custom products, however extra lead time may result.

Easy Slides

The Easyslide series is a system of drawn steel linear rails with induction hardened raceways. The system consists of an “C” shaped linear profi le rail, and one or more internal sliders with caged recirculating ball bearings.

Website development by Guidance, Database Publishing Specialist.
Hide message