Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.
We offer same day dispatch

Easy online ordering!

we have up-to-date live stock and pricing

Up-to-date pricing on live stock!

We have special prices on large order quantites

Special pricing on large orders!

3D CAD drawings available on selected products

3D CAD drawings on selected items!

Ball & Crossed Roller Linear Tables

Crossed Roller Tables - Steel + Aluminium
Base and carriage with standard hole pattern. Steel body, nickel plated.

Download PDF

View Crossed Roller Tables Series

Standard Precision Ball Slides
Standard precision Ball Slide Assemblies - Aluminium Carriage.

Download PDF

View Ball Slide Assemblies Series

Standard Precision Crossed Roller Slides
Standard precision Crossed Roller Slide Assemblies - Aluminium Carriage.

Download PDF

View Ball Slides Assemblies Series

High Precision Ball Slides
Aluminium Carriage and base. Hardened Stainless Balls, shafts and preload gibs.

Download PDF

View Ball Slides Assemblies Series

High Precision Crossed Roller Slides
Aluminium Carriage and base. Hardened Stainless rollers, shafts and preload gibs.

Download PDF

View Crossed Roller Slides Series

Low Profile Ball Slides
High Precision Low Profile Ball Slide Assemblies.

Download PDF

View Low Profile Slides Series

Low Profile Crossed Roller Slides
High Precision Low Profile Crossed Roller Slide Assemblies.

Download PDF

View Low Profile Slides Series

Anti-creep Slides
The anti-creep retainer used in these units prevents ball retainer misalignment.

Download PDF

View Anti Creep Slides Series

Non Magnetic Slides
Non-magnetic and no lubrication required due to the self-cleaning ball bearing design.

Download PDF

View Non Magnetic Slides Series


Crossed Roller Tables - Steel + Aluminium

Crossed roller tables from Automotion Components available in cast iron, steel or aluminium. Also known as crossed roller slides, they provide high rigidity and high precision linear motion.

Crossed Roller Tables - Stainless & Corrosion Resistant

Crossed roller tables from Automotion Components available in stainless steel or nickel plated for corrosion resistance. Also known as crossed roller slides, they provide high rigidity and high precision linear motion.

Standard Precision Ball Slides

Standard precision ball slides offer a low friction linear movement with straight line accuracy to 0.013mm per 25mm travel and positional repeatability of 0.005mm. Ball slide versions are cheaper than crossed roller versions, but crossed roller slides take heavier loads.

Standard Precision Crossed Roller Slides

Standard precision crossed roller slides offer a low friction linear movement with straight line accuracy to 0.003mm per 25mm travel and positional repeatability of 0.003mm. These take higher loads than ball slide versions if comparing like for like table sizes.

High Precision Ball Slides

High precision ball slides offer a low friction linear movement with straight line accuracy to 0.003mm per 25mm travel and positional repeatability of 0.001mm. Ball slide versions are cheaper than crossed roller versions, but crossed roller slides take heavier loads.

High Precision Crossed Roller Slides

High precision crossed roller slides offer a low friction linear movement with straight line accuracy to 0.003mm per 25mm travel and positional repeatability of 0.001mm. These take higher loads than ball slide versions if comparing like for like table sizes.

Low Profile Ball Slides

Low Profile ball slides with a lower overall height for applications with space restrictions. Straight line accuracy to 0.001mm per 25mm travel and positional repeatability of 0.0005mm.

Low Profile Crossed Roller Slides

Low Profile crossed roller slides with a lower overall height for applications with space restrictions. Straight line accuracy to 0.001mm per 25mm travel and positional repeatability of 0.0005mm. Crossed roller slides can take higher loads than the ball slides.

Anti-creep Slides

In certain applications, uneven loads, improper preload, vertical mounting, or offset forces may cause ball retainers to become misaligned relative to each other. This misalignment is known as ‘creep’ which can cause loss in travel, life expectancy, and even cause failure. Anti-Creep ball slides help to combat these issues if they exist.

Non Magnetic Slides

Automotion Components new product line of Non-Magnetic ball slides provides the ideal solution for applications where magnetic interference cannot be tolerated. These lightweight Non-Magnetic ball slides are the perfect solution for medical, semiconductor, military and laser applications, just to name a few.

Automotion Customer Reviews    5/5

Based on 8 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message