Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.
We offer same day dispatch

Easy online ordering!

we have up-to-date live stock and pricing

Up-to-date pricing on live stock!

We have special prices on large order quantites

Special pricing on large orders!

3D CAD drawings available on selected products

3D CAD drawings on selected items!

Crossed Roller Rails

Crossed Roller Rails - Steel - L1000
Supplied in sets of 4 rails. Alloy steel rail and roller. Stainless roller retainer.

Download PDF

View Crossed Roller Rails Series

Crossed Roller Rails - Anti-Creep - L1003
Supplied in sets of 4 rails. Designed for high acceleration applications.

Download PDF

View Crossed Roller Rails Series

Needle Roller Rail Sets
Normally supplied in set of 2 (one M and one V) with needle rollers.

Download PDF

View Needle Roller Rails Series

Anti-Friction Rails
Anti-Friction coated rails. Medium load capacity.

Download PDF

View Anti-Friction Rails Series

Linear Cage - Ball - L1007
Linear Cage. Can also be supplied with corrosion resistant stainless balls.

Download PDF

View Linear Cage Series

Linear Cage - Crossed Roller - L1008
Crossed roller linear cage. Supplied in plastic or steel cage.

Download PDF

View Linear Cage Series

Linear Cage - Needle Roller - L1009
Needle roller linear cage. Supplied in Max. 1 metre lengths.

Download PDF

View Needle Roller Linear Cages Series

Needle Roller Linear Cages - L1004
Supplied in max 1 metre lengths. See technical pages for load ratings.

Download PDF

View Needle Roller Linear Cages Series



Crossed Roller Rails - Steel

Crossed roller rail sets in sizes from size 1mm up to 12mm (roller diameter) in lengths from 20mm up to 1200mm. Interchangeable with other manufacturers rail sets and have high accuracy and load capacity.

Crossed Roller Rails - Stainless

Stainless steel crossed roller rail sets for applications requiring corrosion resistance

Crossed Roller Rails - Anti-Creep

Anti-Creep crossed roller rail sets. In certain applications, uneven loads, improper preload, vertical mounting, or offset forces may cause ball retainers to become misaligned relative to each other. This misalignment is known as ‘creep’ which can cause loss in travel, life expectancy, and even cause failure. Anti Creep crossed roller rails help to combat these issues if they exist

Needle Roller Rail Sets

Needle roller rail sets are used for heavy duty applications and come in 5 different sizes depending on the load to be carried. Lengths from 200mm up to 1200mm

Anti-Friction Rails

Anti Friction rails are heavy duty linear rail sets with a special anti friction plastic for use in applications where speed is relatively low and rigidity of the system is critical. These are interchangeable with the needle roller rail sets

Linear Cages

Automotion Components supply a range of linear cages to suit the above rail sets which can be brought separately as spares or if a change of travel is required within an existing system

Automotion Customer Reviews    5/5

Based on 8 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message