Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.

DIN 439

Lock Nuts, Available in Coarse and Fine Thread

We offer same day dispatch

Easy online
ordering!

we have up-to-date live stock and pricing

Up-to-date pricing & live stock!

We have special prices on large order quantites

Special pricing on large orders!

3D CAD drawings available on selected products

3D CAD drawings to Download

Lock Nuts - Coarse Thread - P0305.A2

Stainless steel A2. Standard metric coarse pitch threads. Size range from M1,6 to M48 available.

Lock Nuts - Coarse Thread - P0305.A4

Stainless steel A4. Standard metric coarse pitch threads. Size range from M1,6 to M48 available.

Lock Nuts - Coarse Thread - P0305.ZP

Steel, zinc-plated, class 4. Standard metric coarse pitch threads. Size range from M2 to M42 available.

Lock Nuts - Coarse Thread - P0305.SC

Steel, self-colour, class 4. Standard metric coarse pitch threads. Size range from M2 to M60 available.

Lock Nuts - Coarse Thread - P0305.BR

Brass. Standard metric coarse pitch threads. Size range from M3 to M30 available.

Lock Nuts - Fine Thread - P0306.A2

Stainless steel A2. Fine pitch threads. Size range from M8 to M36 available.

Lock Nuts - Fine Thread - P0306.A4

Stainless steel A4. Fine pitch threads. Size range from M8 to M36 available.

Lock Nuts - Fine Thread - P0306.ZP

Steel, zinc-plated class 4. Fine pitch threads. Size range from M8 to M36 available.

Lock Nuts - Fine Thread - P0306.SC

Steel, self-colour class 4. Fine pitch threads. Size range from M8 to M56 available.

Lock Nuts - Fine Thread - P0306.BR

Brass. Fine pitch threads. Size range from M8 to M30 available.

Lock Nut - Left Hand Thread - P0307.A2

Stainless steel A2. Left hand threads, standard threads are coarse pitch. Size range from M6 to M36 available.

Lock Nut - Left Hand Thread - P0307.A4

Stainless steel A4. Left hand threads, standard threads are coarse pitch. Size range from M6 to M36 available.

Lock Nut - Left Hand Thread - P0307.ZP

Steel, zinc-plated class 4. Left hand threads, standard threads are coarse pitch. Size range from M6 to M36 available.

Lock Nut - Left Hand Thread - P0307.SC

Steel, self-colour class 4. Left hand threads, standard threads are coarse pitch. Size range from M10 to M36 available.

Automotion Customer Reviews    5/5

Based on 8 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message