Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.

DIN 934

Full Nuts. Available in Coarse and Fine Thread.

We offer same day dispatch

Easy online
ordering!

we have up-to-date live stock and pricing

Up-to-date pricing & live stock!

We have special prices on large order quantites

Special pricing on large orders!

3D CAD drawings available on selected products

3D CAD drawings to Download

Titanium Hex. Nut - P0108

Titanium, ASTM 348 grade 2, pure titanium. Highly resistant to corrosion (including salt water) and chemical environments. Non Magnetic.

Full Nut - Coarse Thread - P0301.A2

Stainless steel A2. Standard metric coarse pitch threads. Size range from M1,4 to M48 available.

Full Nut - Coarse Thread - P0301.A4

Stainless steel A4. Standard metric coarse pitch threads. Size range from M1,4 to M48 available.

Full Nut - Coarse Thread - P0301.ZP

Steel, zinc-plated class 8. Standard metric coarse pitch threads. Size range from M2 to M80 available.

Full Nut - Coarse Thread - P0301.SC

Steel, self-colour class 8. Standard metric coarse pitch threads. Size range from M2 to M80 available.

Full Nut - Coarse Thread - P0301.BR

Brass. Standard metric coarse pitch threads. Size range from M3 to M24 available.

Full Nut - Coarse Thread - P0301.NL

Nylon. Standard metric coarse pitch threads. Size range from M3 to M12 available.

Full Nut - Fine Thread - P0302.A2

Stainless steel A2. Fine pitch threads. Size range from M8 to M36 available.

Full Nut - Fine Thread - P0302.A4

Stainless steel A4. Fine pitch threads. Size range from M8 to M36 available.

Full Nut - Fine Thread - P0302.ZP

Steel, zinc-plated class 8. Fine pitch threads. Size range from M3 to M12 available.

Full Nut - Fine Thread - P0302.SC

Steel, self-colour class 8. Fine pitch threads. Size range from M4 to M36 available.

Full Nut - Fine Thread - P0302.BR

Brass. Fine pitch threads. Size range from M8 to M30 available.

Full Nut - Left Hand Thread - P0303.A2

Stainless steel A2. Left hand thread. Size range from M3 to M30 available.

Full Nut - Left Hand Thread - P0303.A4

Stainless steel A4. Left hand thread. Size range from M3 to M30 available.

Full Nut - Left Hand Thread - P0303.ZP

Steel, zinc-plated class 8. Left hand thread. Size range from M5 to M30 available.

Full Nut - Left Hand Thread - P0303.SC

Steel, self-colour class 8. Left hand thread. Size range from M6 to M24 available.

Automotion Customer Reviews    5/5

Based on 8 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message