Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.
We offer same day dispatch

Easy online ordering!

we have up-to-date live stock and pricing

Up-to-date pricing on live stock!

We have special prices on large order quantities

Special pricing on large orders!

3D CAD drawings available on selected products

3D CAD drawings on selected items!

Download full series

Click to download linear guides series

(file size 621kb)

Download catalogue

Click to download full catalogue

(file size 29mb)

Linear Guideways

Standard 15mm Linear Guide Rail - L1016

Linear Guide Rail
Liner guideway rails - 5 widths, lengths to 4 metres.

Download PDF

Linear guideways full range

Manual Rail Clamp - L1016

Manual Rail Clamp
Manual clamping unit for linear guideways.

Download PDF

Linear guideways full range

Miniature Rail Carriages with standard rail width - L1010

Miniature Rail Carriages
Miniature stainless linear guideway carriages. Standard width.

Download PDF

Miniature Guideways full range

3mm Miniature linear rail - Standard width - L1010

Miniature Linear Rail
Miniature linear guideways - stainless steel. Lengths to 1 metre.

Download PDF

Miniature Guideways full range

4mm Miniature Linear Rail - Wide Version

Miniature Linear Rail
Miniature linear guideways wide version - stainless steel. Lengths to 1 metre.

Download PDF

Miniature Guideways full range

Miniature Rail Carriages - Wide Version L1012

Miniature Rail Carriages
Miniature stainless linear guideway carriages. Wide version.

Download PDF

Miniature Guideways full range

Flanged Ball Runner Block - L1018

Flanged Ball Runner Block
Flanged carriages for aluminium linear guideways.

Download PDF

Aluminium Guideways full range

Standard Runner Block - L1018

Standard Runner Block
Unflanged carriages for aluminium linear guideways.

Download PDF

Aluminium Guideways full range

Low profile Steel sliders for T Rail

Low Profile Steel Sliders
Inexpensive zinc plated steel rail system -sizes are 20, 30 and 45mm.

Download PDF

chn0

Low cost rails full range

Easy slide load rails - L1972

Easy Slide - Size 22
Stainless steel rail system from 316L stainless steel grade, sizes are 20, 30 and 45mm.

Download PDF

High load rails full range

Complete shaft and rail - L1780

Shaft Support Rails
Shaft support rail - 12mm diameter to 80mm diameter up to 6 metre long.

Download PDF

Shaft support rails full range

Unflanged open linear ball bushing carriages - L1752

Open Linear Ball Bushing Carriages
Linear ball bushing carriages to run on shaft support rails.

Download PDF

Linear Bearings range



Flanged Carriages - Standard

Automotion stocks probably the largest range of linear guideways in the UK. The rails are in standard widths 15mm, 20mm, 25mm 35mm, 45mm and 55mm - and we stock all lengths up to 4 metres for same day dispatch. These L1016.F linear rail carriages are our most popular flanged carriages. These are often used as fixing them in place is slightly easier than the unflanged carriages (L1016.U). Our carriages have a very special ball retention system that ensures that when the carriages are put on or removed from the rails the small ball bearings (that they run on) are retained. We hold all carriages in stock for same day dispatch.

Unflanged Carriages - Standard

Automotion stocks probably the largest range of linear guideways in the UK. The rails are in standard widths 15mm, 20mm, 25mm 35mm, 45mm and 55mm - and we stock all lengths up to 4 metres for same day dispatch. These L1016.U linear rail carriages are unflanged carriages and are available in all sizes as well as short, standard and long versions - for when extra load capacity is required. Rails are often used in parallel - to counter any possible moment loads generated. Our carriages have a very special ball retention system that ensures that when the carriages are put on or removed from the rails the small ball bearings (that they run on) are retained. We hold all carriages in stock for same day dispatch.

Linear Guide Rail

Our linear guide rails are available in standard widths 15mm, 20mm, 25mm 35mm, 45mm and 55mm - and we stock all lengths up to 4 metres for same day dispatch. We supply the highest quality parts and a full technical detail on how to use these rails in our Linear Motion Handbook.

Manual Rail Clamp

Often in a linear rail application the moving part is required to be locked in place. These linear clamps suit the Automotion linear guideways and a simple manual handle ensuring the moving element can be fixed in place. We also have pneumatic and hydraulic versions of these locking systems.

Miniature Rail Carriages

Miniature linear guideways - from stainless steel. Automotion stock the largest range of miniature linear guideways in the UK. The smallest is size 3 (being 3mm wide) , up to size 15. Stainless steel carriages are provided, and by varying their number, or changing the size of the rail the load rating required can be catered for. The rails are often used in parallel. We stock lengths of rail up to 1 metre and can cut and dispatch the rail for next day delivery.

Miniature Linear Rails

Carriages for our standard width miniature guideways (L1010). We stock these stainless steel linear rail carriages in both standard and long length versions for same day dispatch.

Miniature Linear Rails

Miniature linear guideways - from stainless steel. The L1012 version is our wider version of the miniature linear rail. It has higher load capacity and often as it is so wide a single rail can be used (rather than a pair of the type L1010 rails).Automotion stock the largest range of miniature linear guideways in the UK. The smallest is size 4mm wide and the largest 42mm wide. Stainless steel carriages are provided, and by varying their number, or changing the size of the rail the load rating required can be catered for. The rails are often used in parallel. We stock lengths of rail up to 1 metre and can cut and dispatch the rail for next day delivery.

Miniature Rail Carriages

Carriages for our wide version miniature guideways (L1012). We stock these stainless steel linear rail carriages in both standard and long length versions for same day dispatch.

Flanged Ball Runner Block

Aluminium linear guideways. We stock the Uk's only range of aluminium linear guideways. These are very similar standard steel linear guideways but are far lighter, and offer a high degree of corrosion resistance (see catalogue for full details). These are the flanged version aluminium rail carriages - in stock for same day dispatch.

Standard Runner Block

Aluminium linear guideways. We stock the Uk's only range of aluminium linear guideways. These are very similar standard steel linear guideways but are far lighter, and offer a high degree of corrosion resistance (see catalogue for full details). These are the unflanged version aluminium rail carriages - in stock for same day dispatch.

Aluminium Linear Guideways

Aluminium linear rail system from Automotion. In rails widths 15mm, 20 and 25mm. We hold stock of rails in all sizes up to 4 metres length for same day dispatch. Light weight rails and resistant to corrosion for many substances (see catalogue for full details).

Low Profile Steel Sliders

Inexpensive zinc plated steel rail system. Automotion stocks all these steel linear rails up to three metres length, sizes are 20, 30 and 45mm. This steel rail system is used where no real accuracy is required of the linear rail system - for example in applications such as machine guarding. The system has a unique advantage of having a master rail and a slave rail version - and this allows for any misalignment in the structure. Cost-effective rail system - choose the size of the rail required and the number of sliders required to carry the load.

Easy Slide

Stainless steel rail system from 316L stainless steel grade - can be used in marine environments as well as general use where a high level of corrosion resistance is required. Automotion stocks all these steel linear rails up to three metres length, sizes are 20, 30 and 45mm. This steel rail system is used where no real accuracy is required of the linear rail system - for example in applications such as machine guarding. The system has a unique advantage of having a master rail and a slave rail version - and this allows for any misalignment in the structure. Cost-effective rail system - choose the size of the rail required and the number of sliders required to carry the load. Each slider has 2RS bearing protection seals.

Shaft Support Rails

Often a shaft needs to be supported over a long length - this is where Automotion's shaft support rail is used. The hardened shaft is supplied pre-mounted on an aluminium support piece. Shaft sizes from 12mm diameter to 80mm diameter and the rail can be provided up to 6 metre long (for transportation purposes it is best if this is provided in short, joinable lengths of 3 metres).

Open Linear Ball Bushing Carriages

These are open version linear ball bushing carriages designed to run on our standard linear shaft support rail - either the steel version (L1780) or the stainless steel shaft (L1782). They have an aluminium body with an open version linear bearing in-built. If running on a corrosion resistant (stainless) shaft we also offer the stainless steel bearings version of this - see part number L1751.

Website development by Guidance, Database Publishing Specialist.
Hide message