Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.

Lead Screws

Available in Steel, Stainless and Aluminium.
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
Steel Lead Screw - L1320

Rolled trapezoidal C45 steel lead screws, right hand thread. Surface Hardness 250HB. Manufactured to ISO 2901/2903(DIN 103). Lengths of up to 6 meters can be provided.

Steel Lead Screw - L1321

Rolled trapezoidal C45 steel lead screws, left hand thread. Surface Hardness 250HB. Manufactured to ISO 2901/2903(DIN 103). Lengths of up to 6 meters can be provided.

Stainless Lead Screw - L1322

Rolled trapezoidal A4 stainless lead screws, right hand thread. Corrosive resistance. Manufactured to ISO 2901/2903(DIN 103). Surface Hardness 280HB. Lengths of up to 6 meters can be provided.

Stainless Lead Screw - L1323

Rolled trapezoidal A4 stainless lead screws, left hand thread. Corrosive resistance. Manufactured to ISO 2901/2903(DIN 103). Lengths of up to 6 meters can be provided.

Combined Lead Screw - L1324

Rolled trapezoidal CK40 steel or 303 stainless lead screw. These have a left and right hand thread on either end of the screw for applications requiring a scissor type movement.

High Helix Lead Screw - L1349

Stainless SUS 304, high helix lead screw. High precision. See L1350 for corresponding nut.

Flanged High Helix Lead Screw Nut - L1350

Resin nut (PPS), to suit lead screw L1349. High precision. Tight axial clearance.

Anti-backlash High Helix Lead Screw - L1351

Anodized aluminium or 416 stainless steel screw with round acetal resin nut. High precision. Nut fitted to screw to ensure anti-backlash.

Rectangular Nut Lead Screw - L1347

Anodized aluminium or 416 stainless steel screw with square acetal resin nut. High precision, tight axial clearance. Nut fitted to screw to ensure anti-backlash.

Round Nut Lead Screw - L1348

Anodized aluminium or 416 stainless steel screw with round acetal resin nut. It is suited to dry atmospheres, fresh water and mild alkalis and acids. Nut fitted to screw to ensure anti-backlash.

Anti-backlash Lead Screw - L1346

Stainless steel screw with acetal resin nut and zinc plated spring. Nut fitted to screw to ensure anti-backlash. It is suited to dry atmospheres, fresh water and mild alkalis and acids.

Website development by Guidance, Database Publishing Specialist.
Hide message