Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.
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
Download full series

Click to download Lead screws series

(file size 621kb)

Download catalogue

Click to download full catalogue

(file size 29mb)

Lead Screws

Right hand steel lead screws

Steel Lead Screws - L1320
Steel trapezoidal lead screws. TR threads, standard right hand threads 10 to 100mm.

Download PDF

Lead screws full range

Right hand stainless steel lead screws - L1322

Stainless Steel Lead Screws - L1322
Stainless steel trapezoidal lead screws (316 s/s). TR threads, standard right hand threads 10 to 70mm.

Download PDF

Lead screws full range

Steel RH and LH Lead Screws

Steel RH & LH Lead Screws
Rolled trapezoidal steel lead screws - Left and right hand thread.

Download PDF

Lead screws full range

Cylindrical bronze nuts for lead screws - L1330

Cylindrical Bronze Nuts - L1330
Cylindrical bronze lead screws nuts - for trapezoidal threads.

Download PDF

Cylindrical nuts full range

Flanged bronze nuts for lead screws - L1331

Flanged Bronze Nuts - L1331
Flanged bronze lead screws nuts - for trapezoidal threads.

Download PDF

Flanged nuts full range

Square bronze nut for lead screws

Square Bronze Nut with Through Holes - L1334
Square bronze lead screws nuts - for trapezoidal threads.

Download PDF

Nuts full range

Hexagon steel nuts - L1338

Hexagon Steel Nuts - L1338
Steel hexagonal lead screws nuts - for trapezoidal threads.

Download PDF

Nuts full range

Cylindrical steel nuts for lead screws - L1339

Cylindrical Steel Nuts - L1339
Steel cylindrical lead screws nuts - for trapezoidal threads.

Download PDF

Nuts full range

Precision rectangular nut lead screws - L1347

Rectangular Nut Lead Screws - L1347
High precision lead screws with square acetal nuts.

Download PDF

Lead screws full range

Precision round nut lead screws - L1348

Round Nut Lead Screws - L1348
High precision lead screws with flanged acetal nuts.

Download PDF

Lead screws full range

High Precision Lead Screws - L1349

High Precision Lead Screws With Flanged Nut - L1349
High precision lead screws with flanged nut. Stainless Steel

Download PDF

Lead screws full range

Lead Screw Accessories

Lead Screws Accessories
Lead Screws Accessories; Handwheels and positioning counters.

Download PDF

Lead screws accessories range

Square steel nuts for lead screws - L1336

Square Steel Nuts - L1336
Steel square nuts for lead screws. Standard nuts are right hand thread, single starts.

Download PDF

Square Nuts full range

Stainless steel nuts for lead screws - L1341

Cylindrical Stainless Nuts - L1341
Stainless steel nuts made for lead screws. Suited to withstand corrosive chemicals.

Download PDF

Stainless nuts full range

Flanged self-lubricating plastic nut - L1342

Flanged Plastic Nuts - L1342
Flanged, Self-lubricating plastic nuts made for lead screws. Standard nuts are right hand thread.

Download PDF

Plastic nuts full range



Steel Lead Screws - L1320

Lead screws - steel from Automotion - we hold a huge range of stock of trapezoidal thread lead screws. From 10 mm diameter all the way up to 120 mm diameter. Stocked lengths are 1 metre, 1.5 metres, 2 metres and 3 metres. We can also machine the lead screws to customer's drawings. These are very competitively priced lead screws to DIN 103, ISO 2901 and ISO 2903. These are our standard right hand thread lead screws. In stock for same day dispatch.

Steel Lead Screws - L1321

Left hand thread lead screws - steel from Automotion - we hold a huge range of stock of trapezoidal thread lead screws. From 10 mm diameter all the way up to 120 mm diameter. Stocked lengths are 1 metre, 1.5 metres, 2 metres and 3 metres. We can also machine the lead screws to customer's drawings. These are very competitively priced lead screws to DIN 103, ISO 2901 and ISO 2903. These are our the less used LEFT hand thread lead screws, for right hand thread lead screws see L1320. In stock for same day dispatch.

Stainless Steel Lead Screws - L1322

Lead screws - stainless steel from Automotion - we hold the UK's largest range of stainless steel 316 (A4 stainless) trapezoidal thread lead screws. From 10 mm all the way up to 70 mm diameter. Stocked lengths are 1metre, 1.5 metres, 2 metres and 3 metres. We can also machine the lead screws to customer's drawings. These are very competitively priced lead screws to DIN 103, ISO 2901 and ISO 2903. These are our standard right hand thread lead screws. In stock for same day dispatch.

Stainless Steel Lead Screws - L1323

Left hand thread lead screws - stainless steel from Automotion - we hold the UK's largest range of stainless steel 316 (A4 stainless) trapezoidal thread lead screws. From 10 mm all the way up to 70 mm diameter. Stocked lengths are 1metre, 1.5 metres, 2 metres and 3 metres. We can also machine the lead screws to customer's drawings. These are very competitively priced lead screws to DIN 103, ISO 2901 and ISO 2903. These are the less used LEFT hand thread lead screws. In stock for same day dispatch.

Steel RH & LH Lead Screws

Steel lead screws with right hand and left hand thread on the same bar allows for bi-directional travel. Trapezoidal thread manufactured to DIN 103, sizes from 10x2 up to 32x6 with specials manufactured on request.

Cylindrical Bronze Nuts - L1330

Bronze cylindrical lead screws nuts for trapezoidal lead screws. The L1330 lead screw nuts are bronze cylindrical nuts - to suit lead screws from 10mm to 80mm diameter. Automotion stock a huge range of bronze cylindrical nuts - for same day dispatch. Use with our steel or stainless steel trapezoidal lead screws.

Flanged Bronze Nuts - L1331 + L1332

Bronze flanged lead screws nuts for trapezoidal lead screws. The L1331 lead screw nuts are bronze flanged nuts - to suit lead screws from 10mm to 70mm diameter. Automotion stock a huge range of bronze cylindrical nuts - for same day dispatch. Use with our steel or stainless steel trapezoidal lead screws. Flanged nuts have a larger, plain flange for your own fixing holes to be matched into.

Square Bronze Nut - L1334 + L1335

Bronze cylindrical lead screws nuts for trapezoidal lead screws. The L1330 lead screw nuts are bronze cylindrical nuts - to suit lead screws from 10mm to 80mm diameter. Automotion stock a huge range of bronze square lead screw nuts - for same day dispatch. Use with our steel or stainless steel trapezoidal lead screws. L1334 nuts have through holes for easy fixing. L1335 nuts are plain square nuts.

Hexagon Steel Nuts - L1338

Steel hexagonal lead screws nuts for trapezoidal lead screws - these are one of the least expensive lead screw nuts (it is best to use a bronze nut for most applications - unless the application is very low spec or the lead screw and nut can be regularly greased). The L1338 lead screw nuts are hexagonal nuts - to suit trapezoidal lead screws from 10mm to 70mm diameter. Automotion stock a huge range of steel hexagonal lead screw nuts - for same day dispatch. Use with our steel trapezoidal lead screws.

Cylindrical Steel Nuts - L1339 + L1340

Steel cylindrical lead screws nuts for trapezoidal lead screws - these are one of the least expensive lead screw nuts (it is best to use a bronze nut for most applications - unless the application is very low spec or the lead screw and nut can be regularly greased). The L1339 lead screw nuts are cylindrical nuts - to suit trapezoidal lead screws from 10mm to 70mm diameter. Automotion stock a huge range of steel cylindrical lead screw nuts - for same day dispatch. Use with our steel trapezoidal lead screws.

Precision Series - Rectangular Nut Lead Screws - L1347

High precision lead screws - stainless steel or aluminium. These L1347 lead screws are Automotion's range of high precision and often high lead, lead screws. The acetal resin nuts fits extremely well to the lead screw - with virtually no "play". These lead screws have rectangular nuts - for easy adaptation. From miniature lead screws of 4mm diameter with 1mm leas (ie the nut travels 1mm for each complete screw revolution) to 20mm diameter with 10 mm lead. Precision lead screws from stock at Automotion.

Precision Series - Round Nut Lead Screws - L1348

High precision lead screws - stainless steel or aluminium. These L1348 lead screws are Automotion's range of high precision and often high lead, lead screws. The acetal resin nuts fits extremely well to the lead screw - with virtually no "play". These lead screws have flanged cylindrical nuts. From miniature lead screws of 4mm diameter with 1mm leas (ie the nut travels 1mm for each complete screw revolution) to 20mm diameter with 10 mm lead. Precision lead screws from stock at Automotion.

High Precision Lead Screws - L1349

Stainless Steel High precision lead screws. These L1349 lead screws are part of Automotion's range of high precision and often high lead, lead screws. These lead screws have flanged cylindrical nuts.

Website development by Guidance, Database Publishing Specialist.
Hide message