Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.

Light Duty Slides

These are unique rails that are not made from pressed steel but from cold-drawn steel section. The rails can take high loads, with very long strokes, with repeated use, low deflectio nand minimal play.
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
Drawer Slides - Semi-Telescopic - L2000

Galvanized steel drawer slides. Hardened steel balls with plastic ball cage. Fix with M5 countersunk screws.

Drawer Slides - Zinc Plated - L2010

Steel, zinc plated drawer slides. Hardened steel balls with steel and plastic ball cage. Separate inner rail.

Drawer Slides - Soft-Close - L2011

Galvanized steel soft-close drawer slides. Soft close over last 50mm. For smooth full retraction to closed position.

Drawer Slides - Fully Telescopic - L2012

Galvanized steel fully telescopic drawer slides. Friction locked in closed position. Fix rail with M4 countersunk screws.

Drawer Slides - Fully Telescopic - L2013

Steel fully telescopic drawer slides. Friction locked in closed position. Fix rail with M5 countersunk screws.

Drawer Slides - Fully Telescopic - L2014

Zinc-plated steel drawer slides. Capable of handling loads of up to 35kg. Mount with cheese head screws (DIN 7985).

Drawer Slides - Fully Telescopics - Loads up to 70kg - L2015

Fully Telescopic drawer slides, loads up to 70kg. Made from zinc-plated steel.

Drawer Slides - Fully Telescopic - Loads up to 90kg - L2016

Fully Telescopic drawer slides, loads up to 90kg. Made from zinc-plated steel.

Drawer Slides - Fully Telescopic - Loads up to 70kg - L2017

Zinc-plated steel fully telescopic drawer slides. Touch to open (2mm stroke pressure point).

Drawer Slides - Lock-Out - L2018

Lock-Out drawer slides. Capable of handling loads of up to 220kg. Full extension with lock-out in open and closed position.

Drawer Slides - Soft-Close - L2020

Soft closing drawer slides. Loads up to 40kg. Separable side elements. Last 30mm is soft-close.

Drawer Slides - Soft-Close - L2021

Zinc-plated drawer slides. Full extension. Last 50mm is soft-close. Loads up to 70kg.

Drawer Slides - Touch to Open - L2026

Touch-to-Open drawer slides - Loads up to 70kg. Made from zinc-plated steel.

Self-Retracting Drawer Slides - L2030

Self-Retracting Drawer Slides - Loads up to 30kg. Made from zinc-plated steel.

Low Profile Steel Sliders - T-Rail - L1970

Low profile steel sliders for T rail (master). Select the size and quantity to suit the required load.

Steel Sliders - T Rail - L1970

Steel sliders for T-Rail (master). Rollers with metal seals (2Z). Select the size and quantity required.

Steel T Rail - Master - L1970

Zinc-plated T Rail (master). Used with sliders above. Select the correct rail for required load ratings.

Steel U Rail - Slave - L1970

Zinc-plated U Rail (slave). Used with U Rail Sliders.

Solid Steel Sliders for U Rail (Slave) - L1970

Solid steel sliders for U Rail (slave). Select the size and quantity to suit the required load.

Fixing Screws for Steel Rails - L1970

Fixing screws for X Rails. Iso 7380 hex socket oval head and Torx screws available. (both zinc plated).

Automotion Customer Reviews    5/5

Based on 8 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message