Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.
We offer same day dispatch

Easy online ordering!

we have up-to-date live stock and pricing

Up-to-date pricing on live stock!

We have special prices on large order quantites

Special pricing on large orders!

3D CAD drawings available on selected products

3D CAD drawings on selected items!

Download full series

Click to download linear ball bushings series

(file size 621kb)

Download catalogue

Click to download full catalogue

(file size 29mb)

Linear Bearings

Circular flange linear ball bushings - L1718

Flanged Linear Ball Bushings - L1718
Circular flanged linear ball bushings - 6mm to 60mm.

Download PDF

Flanged Bushings full range

Long circular flanged linear ball bushings - L1722

Long Flanged Linear Ball Bushings - L1722
Long, circular flanged linear ball bushings- 6mm to 60mm. Double compliment bearings.

Download PDF

Flanged bushings full range

Square long flanged linear ball bushings - L1723

Long Flanged Linear Ball Bushings - L1723
Long, square flanged linear ball bushings - 6mm to 60mm. Double compliment bearings.

Download PDF

Flanged bushings full range

Hardened Steel shaft 5Ø

5Ø to 60Ø Hardened Steel Shaft - L1770
Hardened linear shafts for linear bearings (h6 tolerance).

Download PDF

Linear shafting full range

Shaft end supports - L1779

Shaft End Supports - L1779
Shaft end supports - for shafts from 8mm to 40mm diameter.

Download PDF

Shaft end supports full range

Complete shaft and rail - L1780

Shaft Support Rails - L1780
Shaft support rail - 12mm diameter to 80mm diameter up to 6 metre long.

Download PDF

Shaft support rail full range

Open Linear Ball Bushings - L1707

Open Linear Ball Bushings - L1707
For use with hardened shafts only. Supplied with nitrile rubber (NBR).

Download PDF

Linear Bearings full range

Double Compliment Long Linear Ball Bushings - L1712

Double Linear Ball Bushings - L1712
For use with Hardened shafts only, Steel ball retainers can be supplied for higher temperature applications up to 120.

Download PDF

Linear Bearings full range

Corrosion Resistant Shafts - L1772

Corrosion Resistant Shafts - L1772
Hard Stainless Shaft - L1772 - Corrosion resistant steel 440C hardened.

Download PDF

Linear Shafts full range

Closed Linear Carriages - L1750

Closed Linear Carriages - L1750
Aluminium body with linear bearing installed. Bearing has a resin retainer (POM).

Download PDF

Linear Carriages full range

Ceramic Linear Bearings

Ceramic Linear Bearings
Automotion Components also stock a wide range of Ceramic Linear Bearings.

Download Series PDF

Ceramic Bearings full range

stainless Linear Bearings

Stainless Linear Bearings
Automotion Components also stock a wide range of stainless Linear Bearings.

Download Series PDF

Stainless Bearings full range



Closed Linear Ball Bushings - L1706

Linear ball bearings - for use on hardened linear shafting. Automotion have a huge range of standard closed linear ball bushings for shaft diameters from 5mm to 60mm.

Superball Closed Linear Ball Bushings - L1740

Superball linear ball bearings - for use on hardened linear shafting. Superball linear bushes have 3 x the load rating and 27x the travel life of standard linear bushings. Automotion have a huge range of superball linear ball bushings for shaft diameters from 10mm to 50mm.

Flanged Linear Ball Bushings - L1718

Circular flanged linear ball bushings - for use on hardened linear shafting. Automotion have a huge range of flanged, circular linear ball bushings for shaft diameters from 6mm to 60mm.

Flanged Linear Ball Bushings - L1719

Square flanged linear ball bushings - for use on hardened linear shafting. Automotion have a huge range of square flanged linear ball bushings for shaft diameters from 6mm to 60mm.

Long Flanged Linear Ball Bushings - L1722

Long, circular flanged linear ball bushings - for use on hardened linear shafting - these are also know as double compliment linear bushings as they contain two sets of standard length bearings in a long body. Automotion have a huge range of flanged, circular linear ball bushings for shaft diameters from 6mm to 60mm.

Long Flanged Linear Ball Bushings - L1723

Long, square flanged linear ball bushings - for use on hardened linear shafting - these are also know as double compliment linear bushings as they contain two sets of standard length bearings in a long body. Automotion have a huge range of square flanged linear ball bushings for shaft diameters from 6mm to 60mm.

Hardened Steel Shaft - L1770

Hardened linear shafts for linear bearings. The tolerance of our hardened linear shaft suits are standard linear bushings (h6 tolerance), and each shaft is case hardened so that the ball bearings do not damage the shasts - allowing the bearing to run accurately and freely. Automotion also provide a hardened corrosion resistant (ie hard stainless) version of this shaft - see part number L1772.

Shaft End Supports - L1779

Shaft end supports - to provide end supports to our standard steel and stainless steel shafts. For shafts from 8mm to 40mm diameter - all stocked for same day dispatch.

Shaft Support Rails - L1780

Often a shaft needs to be supported over a long length - this is where Automotion's shaft support rail is used. The hardened shaft is supplied pre-mounted on an aluminium support piece. Shaft sizes from 12mm diameter to 80mm diameter and the rail can be provided up to 6 metre long (for transportation purposes it is best if this is provided in short, joinable lengths of 3 metres).

Automotion Customer Reviews    5/5

Based on 8 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message