Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.

Linear Rails

Automotion has a unique linear rail system that allows for misalignment. We use a master (T rail) and a slave (U rail). For heavy duty and/or precise applications we recommend the Easy to Install Compact Rails and for less demanding applications our inexpensive X rail system.
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
Flanged Linear Rails - With retained ball cage

Flanged Hardened and ground steel. Improved version with ball cages, allowing the carriages to be removed from the rail.

Unflanged Linear Rails - With retained ball cage

Unflanged Hardened and ground steel. Improved version with ball cages, allowing the carriages to be removed from the rail.

Low Profile Unflanged Linear Rails - Retained ball cage

Hardened and ground steel low profile linear rails. Select size and number of carriages to suit the required application.

Linear Guide Rail - 15mm to 55mm Rails

15mm to 55mm Linear rails available. Standard and Rear fixing in stock. Other rail lengths available on request.

Linear Rail Clamp - Manual Loading

Aluminium body rail clamp allows manual loading. These are used alongside the rail carriages.

Miniature Linear Rail Carriages - standard Width

Standard miniature linear rail carriages for miniature linear rails. Corrosion resistant stainless steel body.

Miniature Linear Rails - Standard Size - 3mm to 15mm

Miniature linear rails, standard width for carriage L1010. Sizes from 3mm to 15mm. Other sizes also available upon request.

Miniature Linear Rail Carriages - Wide Version

Miniature linear rail carriages - wide version. Corrosion resistant stainless steel body.

Miniature Linear Rails - Wide Version - 10mm to 42mm

Wide miniature rails, from sizes 10mm to 42mm. Used alongside L1012 linear rail carriages.

Aluminium Linear Rail Carriages - Flanged & Unflanged

Flanged & Unflanged linear rail gudieways. With retained ball cage. Must be used with Aluminium Rails.

Front Fixing Aluminium Linear Rails - 15mm to 25mm

15mm to 25mm Front fixing aluminium linear rails. Must be used with the aluminium linear carriages. Other sizes available on request.

Rear Fixing Aluminium Linear Rails - 15mm to 25mm

15mm to 25mm Rear fixing aluminium linear rails. Must be used with the aluminium carriages. Other sizes available on request.

Automotion Customer Reviews    5/5

Based on 8 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message