Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.
We offer same day dispatch

Easy online ordering!

we have up-to-date live stock and pricing

Up-to-date pricing on live stock!

We have special prices on large order quantities

Special pricing on large orders!

3D CAD drawings available on selected products

3D CAD drawings on selected items!

Download full series

Click to download Linear Shafts full series

(file size 621kb)

Download catalogue

Click to download full catalogue

(file size 29mb)

Linear Shafts and Bearings

Steel Hardened Steel Shaft

Hardened Steel Shaft
Hardened steel linear shafts for linear bearings - (h6 tolerance). 5mm to 60mm diameter.

Download PDF

Linear shaft full range

 Hard stainless steel shaft for linear bearings - L1772

Hard Stainless Shaft
Hardened corrosion resistant (stainless) steel linear shafts for linear bearings. 6mm to 60mm diameter.

Download PDF

Linear shaft full range

Hardened Hollow Shaft for linear bearings - L1771

Hardened Hollow Shaft
Hardened hollow steel linear shafts for linear bearings. 12mm to 50mm diameter.

Download PDF

Linear shaft full range

Stainless 316 Shaft - L1774

Stainless 316 Shaft
Soft stainless shafting (316 stainless). 6mm to 60mm diameter.

Download PDF

Stainless Shafts full range

Linear Carriages - Closed - L1750

Closed Linear Carriages
Linear ball bushing carriages for hardened shafts.

Download PDF

Linear carriages full range

Complete shaft and rail - L1780

Shaft Support Rails
Shaft support rail - 12mm diameter to 80mm diameter up to 6 metre long.

Download PDF

Shaft support rail full range

Unflanged open linear ball bushing carriages - L1752

Open Linear Ball Bushing Carriages
Linear ball bushing carriages to run on shaft support rails.

Download PDF

Linear Bearings range

Circular flange linear ball bushings - L1718

Flanged Linear Ball Bushings
Circular flanged linear ball bushings - 6mm to 60mm.

Download PDF

Flanged bushings full range

Square flange linear ball bushings - L1719

Flanged Linear Ball Bushings
Square flanged linear ball bushings - 6mm to 60mm.

Download PDF

Flanged bushings full range

Stainless 303 Shaft - L1773

Stainless 303 Shaft
Stainless steel 303, Ground and polished. Different tolerances available

Download PDF

303 Stainless shafts range

Ceramic Linear Bearings

Ceramic Linear Bearings
Automotion Components also stock a wide range of Ceramic Linear Bearings.

Download Series PDF

Ceramic Bearings full range

stainless Linear Bearings

Stainless Linear Bearings
Automotion Components also stock a wide range of stainless Linear Bearings.

Download Series PDF

stainless Bearings full range



Hardened Steel Shaft - L1770

Hardened steel linear shafts for linear bearings. The tolerance of our hardened linear shaft suits our standard linear bushings (h6 tolerance), and each shaft is case hardened so that the ball bearings do not damage the shafts - allowing the bearing to run accurately and freely. Automotion also provide a hardened corrosion resistant (ie hard stainless) version of this shaft - see part number L1772. In stock for same day dispatch. We can also machine ends to suit your requirements - eg threaded holes etc.

Hard Stainless Shaft - L1772

Hardened corrosion resistant (stainless) steel linear shafts for linear bearings. The tolerance of our hardened corrosion resistant (stainless) steel shaft suits are standard linear bushings (h6 tolerance), and each shaft is case hardened so that the ball bearings do not damage the shafts - allowing the bearing to run accurately and freely. There is a trade off made between the hardness of a corrosion resistant (stainless) shaft and it resistance to corrosion. Where linear ball bushings are run on the shaft it has to be "hard" - but this makes it less corrosion resistant. In stock for same day dispatch. We can also machine ends to suit your requirements - eg threaded holes etc.

Hardened Hollow Shaft - L1771

Hardened hollow steel linear shafts for linear bearings. The tolerance of our hardened hollow linear shaft suits are standard linear bushings (h6 tolerance), and each shaft is case hardened so that the ball bearings do not damage the shafts - allowing the bearing to run accurately and freely. Hollow linear shafts are often used to reduce weight.

Stainless 316 Shaft - L1774

Soft stainless shafting (316 stainless). This marine grade stainless steel linear shaft is highly resistant to corrosion but is "soft", so standard linear ball bushings cannot be run on it. However ceramic linear bearings can be used on the shaft without any issue - see our part numbers L1764 to L1765.

Closed Linear Carriages - L1750

These are standard closed linear ball bushing carriages designed to run on our standard linear shaft - either the steel version (L1770) or the stainless steel shaft (L1772). They have an aluminium body with a linear bearing inbuilt. If running on a corrosion resistant (stainless) shaft we also offer the stainless steel bearings version of this - see part number L1751.

Shaft End Supports - L1779

Shaft end supports - to provide end supports to our standard steel and stainless steel shafts. For shafts from 8mm to 40mm diameter - all stocked for same day dispatch.

Shaft Support Rails - L1780

Often a shaft needs to be supported over a long length - this is where Automotion's shaft support rail is used. The hardened shaft is supplied pre-mounted on an aluminium support piece. Shaft sizes from 12mm diameter to 80mm diameter and the rail can be provided up to 6 metre long (for transportation purposes it is best if this is provided in short, joinable lengths of 3 metres).

Open Linear Ball Bushing Carriages - L1752

These are open version linear ball bushing carriages designed to run on our standard linear shaft support rail - either the steel version (L1780) or the stainless steel shaft (L1782). They have an aluminium body with an open version linear bearing in-built. If running on a corrosion resistant (stainless) shaft we also offer the stainless steel bearings version of this - see part number L1751.

Closed Linear Ball Bushings - L1706

Linear ball bearings - for use on hardened linear shafting. Automotion have a huge range of standard closed linear ball bushings for shaft diameters from 5mm to 60mm. We stock linear ball bushings and linear shafts.

Flanged Linear Ball Bushings - L1718

Circular flanged linear ball bushings - for use on hardened linear shafting. Automotion have a huge range of flanged, circular linear ball bushings for shaft diameters from 6mm to 60mm. We stock linear ball bushings and linear shafts.

Flanged Linear Ball Bushings - L1719

Square flanged linear ball bushings - for use on hardened linear shafting. Automotion have a huge range of square flanged linear ball bushings for shaft diameters from 6mm to 60mm. We stock linear ball bushings and linear shafts.

Website development by Guidance, Database Publishing Specialist.
Hide message