Quick Stock/Price Check

Quick Order

Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.

Threaded Fasteners

Contact Us

Automotion Components Ltd
Alexia House
Little Mead Industrial Estate
Cranleigh
Surrey
GU6 8NE (UK)

Tel 0845 850 99 40
Fax 0845 850 99 41

info@automotioncomponents.co.uk

Industry Leading Fasteners
Automotion stock a large range of threaded fasteners from standard socket cap head screws to threaded bars, swing bolts, threaded inserts and more.
We offer a wide variety of screws and nuts as standard. We can also manufacture specials on request.
 
 alt=
Socket Head Cap Screw
Socket Head Cap Screws - To DIN 912
Socket head cap screws, suitable for a wide range of applications, available in steel and stainless steel grades A2 and A4.
For your added convenience you can buy these products online. Quantity discounts are available. If you have any queries please contact our sales team.
  • Sizes from M2 - M24
  • Order online.
  • Pdf
Product picture
Button Head Screws - To ISO 7380
Stainless steel button head screw, suitable for a wide range of applications, available in A2 and A4 stainless steel.
For your added convenience you can buy these products online. Quantity discounts are available. If you have any queries please contact our sales team.
  • Sizes from M3-M12
  • Order online.
  • Pdf
Product picture
Countersunk Screws - To ISO 7991, DIN ISO 10642
Stainless steel socket head countersunk screws, suitable for a wide range of applications, available in A2 and A4 stainless.
For your added convenience you can buy these products online. Quantity discounts are available. If you have any queries please contact our sales team.
  • Sizes from M3 - M20
  • Order online.
  • Pdf
Product picture
Pan Head Screws - To DIN 85, ISO 1580
Pan head screws, suitable for a wide range of applications, available in nylon and stainless steel grades A2 and A4.
For you added convenience you can buy these products online. Quantity discounts are available. If you have any queries please contact are sales team.
  • Sizes from M1,6-M10
  • Order online.
  • Pdf
Product picture
Self Locking Screws - DIN & ISO Compliant
Our ranage of self locking screws come with a nylon locking patch for applications which require anti-vibration properties. Stainless steel (A2, class 70)as standard with A2, class 80 and A4 class 70 and class 80 available on request. Can be manufactured to MIL spec on request (MIL-DTL-18240 and NAS1283).
Surface finishes such as cadium plating, nickel plating, armaloy coating, black oxide coating - all available on request. Due to the wide range of sizes, material grades and finishes, these parts are manufactured on demand - minimum batch size 100 pieces.
 
  • Pdf
Product picture
Nuts and Washers
To accompany our ranges of screws we offer nuts and washes in a number of thread sizes, pitches, styles and materials including full nuts, lock nuts, wing nuts and domed head nuts.
  • Available in stainless steel, steel, zinc plate and nylon.
  • Majority of sizes held in stock.
  • Order online.
  • Pdf
Product picture
Swing Bolts - To DIN 444 B.
Our range of swing bolts are mainly used for jigs and fixtures. Available in sizes from M6 through to M24,
  • Stainless steel (A2, AISI 303 & A4, AISI 316).
  • Matt shot-blasted blackened steel.
  • Order online.
  • Pdf
Product picture
Stainless studding
Stainless steel studding or threaded bar, available in sizes from M2 up to M42 in lengths of 1000mm. Also Available with left hand thread, we can cut to required length.
A2 (AISI 303) stainless steel is typically used in food, pharmaceutical and similar applications requiring a degree of corrosion protection. A4 is a softer stainless steel, of a higher grade. Very resistant to corrosion - even in extremely harsh conditions (such as salt, water etc.)
  • Order online.
  • Pdf
Product picture
Threaded Inserts
Come in a heavy duty and thin wall option. Easy install with standard drills and taps. Solid one piece construction, with positive mechanical lock against rotation.
Used to easily repair stripped, damaged or worn threads. Also used in light weight material (e.g. aluminium) to provide a strong threaded area for screws and bolts. Sizes below M8 have 2 locking keys (not 4).
  • Carbon steel, phosphate finish or stainless steel (303 series) passivated.
  • Order online.
  • Pdf
 
Website development by Guidance, Database Publishing Specialist.
Hide message