Request your free Catalogue

Automotion supply a large range of mechanical components to design engineers and special purpose machine builders. We specialise in linear rail systems, lead and ball screws, mechanical precision components and rotary parts. Our parts are fully listed on our website, where cad files can be downloaded and parts ordered. We hold a lot of product in stock.

 

Our other popular brands




This site works better with javascript enabled.

Two Shaft Gear Boxes
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
Right Angle Drives two Ø8 shafts - R2300

Temperature range is -20°C to +80°C

Right Angle Drives two Ø15 shafts - R2306

Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.

Right Angle Drives two Ø20 shafts - R2308

Provides on average 10,000 hours trouble-free life

Right Angle Drives two Ø25 shafts - R2312

Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.

Right Angle Drives two Ø8 shafts - R2320

Provides on average 10,000 hours trouble-free life.

Right Angle Drives two Ø14 shafts - R2322

Very low operating noise levels. Temperature range is -20° to +80°

Right Angle Drives two Ø19 shafts - R2330

Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input

Right Angle Drives two Ø24 shafts - R2333

Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.

Right Angle Drives two Ø19 hollow shafts - R2338

Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message