Anti-vibration bases are mounts, feet or supports used to reduce noise and isolate vibration in equipment such as engines, machines or air conditioning units. They are available in different styles such as bolt down, rubber footed, cylinder, pads or mats.
As specialists in mechanical components our knowledgeable technical support team can assist with your project, whether you need help picking the right corrosion resistant screws for marine applications or calculating the precise sealing plugs needed for your hydraulic systems.
Make sure you also request a free Mechanical Components Handbook here and utilise our freely available CAD files to save time planning your projects.
With a bell-like base this unit is suitable for supporting most applications, such as engine suspensions. Shore hardness from 50A to 70A.
Rectangular anti-vibration mounts used to support machine tools and packaging machinery. Provides vibration isolation for frequencies higher than 20Hz.
Rectangular anti-vibration mounts. 55A to 80A shore hardness. Particularly useful for fans, generators, motors etc.
Rectangular anti-vibration mounts - Two types available. Used where transverse loads are present.
Rectangular anti-vibration mounts. Used where good deflection properties are needed and for isolating of frequencies higher than 10Hz.
Anti-Vibration mounts with ribbed pads. 3 Types available depending on the application required.
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk