Anti-vibration bases are mounts, feet or supports used to reduce noise and isolate vibration in equipment such as engines, machines or air conditioning units. They are available in different styles such as bolt down, rubber footed, cylinder, pads or mats.
As specialists in mechanical components our knowledgeable technical support team can assist with your project, whether you need help picking the right corrosion resistant screws for marine applications or calculating the precise sealing plugs needed for your hydraulic systems.
Make sure you also request a free Mechanical Components Handbook here and utilise our freely available CAD files to save time planning your projects.
Available in most sizes. Male:male, male:female and female:female versions. Some sizes are also available in stainless steel.
Used as bumpers to reduce vibration and shock. By progressive absorption of energy. They are highly deformable, which allows them to absorb large impact loads.
Anti-vibration bases are for a wide range of uses to limit vibration in many applications.
Anti-vibration pads absorb shock. Available in rectangular, round and flanged. View our full range today.
For dampening the shock elements of loads, available in rectangular or circular shapes.
Anti-vibration bushes - either metal:rubber bushes or solely rubber cylindrical elements.
Anti-vibration washers are generally used to limit the transmission of vibration in bolted applications.
For machines that do not have to be bolted to a structure. Loads of up to 10 tonnes per mount and are available in steel or stainless steel.
Levelling mounts are used for machines that need to be level. Loads of up to 10 tonnes per mount and are available in steel or stainless steel.
For machines that need to be isolated from the floor at very low frequency. Loads of up to 15 tonnes per mount and are available in steel with a sylomer pad.
Ceiling suspension mounts reduce vibration and isolation from hanging loads - such as supported ceiling, pipes, air condition units etc.
Ceiling suspension mounts with an extra layer of sylomer for increased vibration dampening.
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.