Anti-vibration cylinders are used to reduce vibration in an application whilst tolerating some movement. They see widespread uses in machinery, compressors, air conditioning units and light engineering equipment. They are available in male threads, female threads or as feet.
As specialists in mechanical components our knowledgeable technical support team can assist with your project, whether you need help picking the right corrosion resistant screws for marine applications or calculating the precise sealing plugs needed for your hydraulic systems.
Make sure you also request a free Mechanical Components Handbook here and utilise our freely available CAD files to save time planning your projects."
Often used to machine/apparatus vibration dampening where the component does not have to be bolted to a surface.
Often used to machine/apparatus vibration dampening where the component does not have to be bolted to a surface.
Female:female anti-vibration cylinders available in thread sizes between M4 and M16. Sizes from 15mm to 130mm.
Our anti-vibration feet can handle a load range from 130Kg to nearly 500Kg (per rail).
Our male:female range are available in szies from 8mm to 130mm. The standard shore hardness of these is 55 Shore A.
The male:male range come in very small sizes (body diameter of 6mm) up to very large sizes (body diameter of 150mm). Thread sizes M3 to M16.
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.