Anti-vibration pads are rubber pads usually used in conjunction with a metal base plate fixed to an object to dampen vibration in an application. They are available in regular shaped rubber or where the material is divided into units that can deform, for improved anti-vibration functions.
Our technical engineers can provide assistance with making sure you are using the right type of anti-vibration pad for your applications, such as ensuring the application is correctly weighted and the material is suitable.
Make sure you also request a free Mechanical Components Handbook here and utilise our freely available CAD files to save time planning your projects.
Round anti-vibration pads. Available in a 140mm or 150mm diameter with a height of 45mm.
Rubber (hardness - 50 or 65 Shore A). The pad length ranges from 50 to 200. The height of the pad ranges from 25 to 44.
Rectangular rubber pads with holes. Overall length of 295mm with a height of 60mm.
Flanged anti-vibration rubber pads. Maximum axial load of 2500 Kgf and radial load of 300 Kgf.
The pad can be cut to suit the application as required. Differs from a plain rubber mat as the squared units can deform - improving its anti-vibration features.
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.