Standard cross roller rail sets
L1000 & L1001
Deep groove and anti-creep rail sets
L1002 + L1003
Needle roller rail sets
L1004
Anti-friction coated rail sets
L1005 & L1006
Inaccurate assembly
Inaccurate assembly or machining of surfaces will lead to low accuracy and cage creep which affects system reliability and life.
Cage creep
High speeds or off -set loads, high levels of vibration can cause cage creep.
End screws
These function to prevent the cage falling out. They are not designed as end stops. If this is required it should be designed into your system.
Ensure structure is rigid and machined accurately
All burrs, dents, dust, etc. on the table and base need to be reduced.
Pre-load adjustment; too much preload can cause damage & reduced life. We recommend to used no or a small amount of pre-load.
Adjusting screw
Clamp
Taper block
1. Apply a low viscosity oil on contact surface, fix rail (1,2 & 3) lightly.
5. Move the table to one end and adjust pre-load screw slightly.
2. Temporarily fix the rail in adjusted side (4)
6. Move table to the other end and repeat.
3. Disassemble end screw from one end, and carefully insert roller retainer to nearly the centre of the rail.
Replace the end screw.
Slowly move table back and forth to the rail end, and adjust roller retainer position to rail centre.
7. Return the table back to centre and lock the preload adjusting screw slightly. Adjust the clearance of table to zero. For fi nal adjustment of preload, set correct torque value with a torque wrench and prepare to lock the rail fixing screw.
4. Fix gauges both in centre and the side of the table.
8. Finally surely lock the rail.
0 : Loading on to pre-load adjusting screw
X : Loading off to pre-load adjusting screw