There are two different load ratings for these stages.
Ball slides:
These have precision steel balls rolling in the tracks.
They are the least expensive, loads up to 28Kg.
Locking options
Posi-lock:
Allows locking of the carriage in place with a friction locking mechanism.
Cross roller slides:
These have the same dimensions but have rollers allowing the slide to carry large loads and absorb greater moment loads up to 54Kg.
Locking micrometer:
Locking of the micrometer to fix the micrometer setting.
Front drive micrometer positioning stages
X Stage
XY Stage
XYZ Stage
Side drive micrometer positioning stages
X Stage
XY Stage
XYZ Stage
L3500
Medium duty motorised stage
L3504
Heavy-duty motorised stage
L3505
Motorised linear stage
L3506
Miniature motorised stage
L3508
Motorised linear stage
L3510
Motorised linear stage
L3521
Single axis stepper controller
L3522
Two axes stepper controller
L3524
Multi-axes stepper controller
L3525
Single axis servo controller
L3550
Motorised rotary stage Ø50
L3552
Motorised rotary stage Ø75
L3554
Motorised rotary stage Ø75
L3556
Motorised rotary stage Ø125
L3558
Motorised rotary stage Ø125
L3559
Manual rotary stage Ø125
L3562
Motorised rotary stage Ø200
L3569
High speed rotary table
L3591
Vertical lift stage motorised
L3592
Vertical lift stage motorised
L3550 Ø50 Rotary stage
L3552 Ø75 Rotary stage
L3554 Ø75 Rotary stage, heavy duty
L3556 Ø125 Rotary stage, medium duty
L3558 Ø125 Rotary stage, heavy duty
L3662 Ø200 Rotary stage
Part no. | Stepper![]() | MDrive![]() | Servo![]() |
L3550![]() | ✔ | ✔ | ✖ |
L3552![]() | ✔ | ✔ | ✖ |
L3554![]() | ✔ | ✔ | ✔ |
L3556![]() | ✔ | ✔ | ✖ |
L3558![]() | ✔ | ✔ | ✖ |
L3562![]() | ✔ | ✔ | ✔ |
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk