The X rail system is a highly cost-effective product made of zinc plated steel (L1970), the stainless steel version (L1971) has a high level of corrosion resistance.
Cost-effective and corrosion resistant
The X rail is relatively inexpensive as it is based on a rolled formed, steel section. It allows for adjustments due to misalignment of the structure that it is being used on and with internal raceways is suited for robust use but is not suitable for applications having signifi cant moment loads.
The stainless steel (316L) version uses FDA and USDA compliant materials.
Stocked
Same day despatch for lengths of up to 3 metres.
Zinc-plated version
3 sizes to allow the most cost-effective solution for light and heavy duty applications.
Stainless steel version
Flexibility in set-up
X rail allows the sliders one rail to remain fixed in place but allows some lateral movement of the sliders in the other rail to adapt to any misalignment.
T and U rail allows for misalignment
Using two T rails good set-up accuracy is required
Specifications
Safety guarding
Extending protective systems
sliding gates
automatic pick & place
Sliding doors & windows
Internal sliding doors
gates • roof lights
display cases
Medical technology
X-ray equipment
dental chairs
bed extensions
Food, drink & pharmaceuticals
Food handling conveyors
pharmaceutical factories
stainless display equipment
Transport (naval)
Sliding hatches
pull-out storage
Transport (rail)
Seat adjustment
sliding doors
battery removal units
Transport (automotive)
Ambulance sliding systems
fire fighting vehicles
sliding panels
Transport (military)
Sliding seats
protective hatches
stretcher extensions
Water & waste
Sliding protective hatches
wash down applications
water tank doors
L1970 Zinc-plated steel version
Solid body slider
L1970.CEST/U
(2Z dust proof seals)
Low profile slider
L1970.CES
(2Z dust proof seals)
T Rail (master)
L1970.TES
U Rail (slave)
L1970.UES
L1971 Stainless Steel version
Solid body
L1971.CEXT/U
(2RS splash proof seals)
Low profile slider
L1971.CEX
(2RS splash proof seals)
T Rail (master)
U Rail (slave)
T Rail (master)
Accepts radial and axial loads
U Rail (slave)
Radial loads only
Compensates for misalignment
Selecting the correct rail
Firstly
The decision needs to be made if zinc plated steel or stainless steel rails and sliders are required.
Secondly
The size of system to be used is selected.
Finally
Decide whether a low profile slider or a solid body slider is required (low profile sliders are only available for T rails). The low profi le (L1970.CES and L1971.CEX) sliders are less expensive than the solid body sliders.
Please note
It is very important to ensure that the correct low profile fixing screws are used with this rail (see part no. L1970.S for zinc plated steel and L1971.S for stainless steel). Using other higher profi le heads may lead to contact between the underside of the slider and the top of the screws.