Automotion Components stock a huge range of dowel pins, slotted spring pins, and coiled spiral pins. Available in hardened steel, A2 stainless steel, and A4 stainless steel. We can manufacture specials on request.
As specialists in mechanical components, our knowledgeable technical support team can assist with your project, whether you need help picking the right corrosion resistant screws for marine applications or calculating the precise sealing plugs needed for your hydraulic systems.
Make sure you also request a free Mechanical Components Handbook here and utilise our freely available CAD files to save time planning your projects.
Steel dowel pins manufactured to DIN 6325, ISO 8734. Through hardened and ground steel.
A2 stainless steel dowel pins manufactured to ISO 2338A. A2 is a harder material than the A4 but less resistant to corrosion.
A4 stainless steel dowel pins manufactured to DIN 7. A4 is a softer material than A2 but more resistant to corrosion.
Extractable dowel pins with air release made in steel. Manufactured to DIN 7979D. Ground flat along length for air release.
Mild steel taper pins manufactured to DIN 1B. The nominal diameter is always the smaller end.
A2 stainless steel taper pins manufactured to DIN 1B. The nominal diameter is always the smaller end.
A4 stainless steel taper pins manufactured to DIN 1B. The nominal diameter is always the smaller end.
Extractable taper pins, made from mild steel. Manufactured to DIN 7978 (ISO 8736).
Mild steel grooved dowel pins manufactured to DIN 1473. Allows the use of non precision holes.
A2 Stainless steel dowel pins manufactured to DIN 1473. Used to fix two or more components together with maximum rigidity.
Stainless steel slotted spring pins to DIN 1481 (ISO 8752).
Stainless steel spirol coiled pins to DIN 7343 (ISO 8750).
Our shoulder screws are precision manufactured to tight tolerances for precision locating. The 'shoulder' part of the screw acts in a similar way to a dowel pin. Find out more.
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.