Light duty slides from automotion components offering a economical solution for your linear guide requirements when high precision and load capacity is not a requirement.
As specialists in linear motion systems we offer you a choice of materials and sizes. So whether you need lightweight aluminium rails for use in aviation applications or stainless steel components for when exposure to water or corrosive chemicals is a factor, our knowledgable technical engineers are always on hand to provide assistance.
Make sure you download a free Linear Motion Handbook here and utilise our free CAD to help you save time planning your projects.
Low profile steel sliders for T rail (master). Select the size and quantity to suit the required load.
Steel sliders for T-Rail (master). Rollers with metal seals (2Z). Select the size and quantity required.
Zinc-plated T Rail (master). Used with sliders above. Select the correct rail for required load ratings.
Galvanized steel fully telescopic drawer slides. Friction locked in closed position. Fix rail with M4 countersunk screws. loads up to 40kg per pair.
Steel, zinc plated drawer slides, loads up to 20Kg per pair. Hardened steel balls with steel and plastic ball cage. Separate inner rail.
Galvanized steel soft-close drawer slides, loads up to 30Kg per pair. Soft close over last 50mm. For smooth full retraction to closed position.
Fully Telescopic drawer slides, loads up to 65kg per pair.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk