Our range of linkages and joints provides a wide range of solutions for providing connections in machinery in a variety of applications. Whether you need universal joints to connect shafts across an angle discrepancy or clevis joints for connecting to rods, we can provide you with the technical assistance and data you need for your application. We have both metric and inch sizing products where available.
Our range of ant-stiction air cylinders complements our range of linkages by providing smooth and efficient operation of applications attached to the joint.
Be sure to request your free catalogue here today and make use of our freely available CAD files on each product page.
Male heavy duty rod ends with integral spherical plain bearing. Right and left hand thread in sizes from M6 to M60.
Male heavy duty rod ends with integral ball bearing. Right and left hand thread in sizes from M6 to M30.
Heavy duty rod ends with integral ball bearing. Right and left hand threads in sizes from M12 to M30.
Low cost rod ends with teflon bearing race. Right and left hand thread available in sizes from M5 to M30.
Male plastic rod ends in right and left hand threads. Sizes from M5 to M30.
Low cost rod ends with integral spherical plain bearing. Right and left hand threads available in sizes from M6 to M80.
Male low cost rod ends with integral spherical plain bearing. Right and left hand threads in sizes from M6 to M80.
Stainless steel heavy-duty rod ends with integral spherical plain bearing. Right and left hand threads available.
Male and female rod ends, maintenance free. These are our most popular range of heavy duty rod ends. Bore diameters 5mm up to 30mm.
R3640 is our lowest cost, most popular option spherical bearing. Stainless steel versions R3641 and R3642 requires maintenance. R3640, R3644, and stainless steel R3645 is maintenance free. Bore diameters 5mm up to 30mm.
Male and female rod ends. Different bore sizes in relation to the thread size. All require maintenance. Bore diameters 6mm up to 30mm.
Male and female rod ends maintenance free.
These are our most popular male and female rod ends. Maintenance free. Female-bore diameters 5mm up to 12mm. Male-bore diameters 5mm up to 16mm.
Steel and Stainless steel, male and female, maintenance free. Sizes M6 up to M16.
AÂ Made from Poylamid-PTFE-fibreglass-compound, maintenance free, absorbs any foreign particles.
BÂ Ball made of bearing steel, hardened, ground, polished and hard chromium plated, ensures reliable corrosion protection.
C No Clearance - radial clearance 0-10µm.
DÂ All rod end housings made of forged steel, tempered, extremely high loads resistant.
A Radial clearance: 10-30µm, low friction
BÂ Â Inner ring made of bearing steel, hardened ball grooves polished
CÂ Â Shields on both sides protect against rough dirt penetration.
DÂ Â All rod ends housings are made of forged steel, case hardened bearing race.
EÂ Â Low maintenance due to long-term greasing, especially suitable for high speed large swiveling angles or rotating movements
Most of our rod ends are available in stainless steel as standard. High grade AISI 316 stainless steel available on request.
In many cases, Heavy-duty Rod Ends with integral spherical plain bearings are most often used. They are, above all, used for small swivelling or tilting movements at low speeds. They stand out for their high load capacity and can also be used for shock-like loads. The Rod End Ball slides on a plastic bearing shell, consisting of a glass fibre-filled nylon/teflon compound. This design assures a maintenance-free Rod End. Heavy-duty Plain Bearing Rod Ends have slight initial movement friction and virtually no clearance. The plastic material used has another advantage in that, it can absorb many foreign particles so that no damage can occur. The balls of Heavy-duty Rod Ends with Integral Spherical Plain Bearings are hard chrome plated. This reliable corrosion protection ensures, that the function of the rod end will not be affected by a corroded ball surface under humid operating conditions.
This design is especially suitable for high speeds, large swivelling angles or rotating movements with relatively low or medium loads. Prominent technical features are the low bearing friction, long-time greasing as well as the sealing against some dirt penetration (by means of shields on both sides). Under normal operating conditions, the Rod Ends are maintenance-free. Greasing nipples are provided for lubrication, in case of rough operations and maximum loads. To avoid incompatibility with the production lubrication, we recommend lubrication with a calcium-complex-soap-grease. A special heat treatment procedure gives the Rod End housing a raceway hardness, adapted to the anti-friction bearing, ensuring at the same time high stability with changing loads.
This design, based on the structure of a Self-aligning Roller Bearing, is preferably used for high speed, large tilting angles or rotating movements under high loads. Compared to rod ends with ball bearings, Rod Ends with Self-aligning Roller Bearings essentially have higher basic load ratings. This design is equipped with a cage to minimise the rolling friction and heat build-up. These Rod Ends, with long-time lubrication are under normal operating conditions maintenance-free. Greasing nipples are provided for lubrication in case of rough operations and maximum loads. To avoid incompatibility with the production lubrication, we recommend lubricating with a calcium-complex-soap-grease. Shields on both sides limit dirt particles from penetrating into the bearing. The Rod Ends with Roller Bearings are subjected to a special heat treatment to obtain a raceway hardness adapted to the antifriction bearings, ensuring at the same time a high stability with changing loads.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk