Shaft support rail units are composed of several individual sections, comprimising of a hardened steel shaft and an aluminium support rail which provides a lightweight but sturdy rigidity. Intended for use with open linear flanged and unflanged bushings and carriages.
As specialists in linear motion systems we offer you a choice of materials and sizes. So whether you need lightweight aluminium rails for use in aviation applications or stainless steel components for when exposure to water or corrosive chemicals is a factor, our knowledgable technical engineers are always on hand to provide assistance.
Make sure you download a free Linear Motion Handbook here and utilise our free CAD to help you save time planning your projects.
Shaft support rail for 25mm shaft. Complete with shaft, up to 3 metres long.
Open linear carriage, flanged to suit shaft support rail. For shafts 16mm to 50mm.
Shaft support rail for 20mm shaft. Complete with shaft, up to 3 metres long.
Shaft support rail for 30mm shaft. Complete with shaft, up to 3 metres long.
Shaft support rail for 40mm shaft. Complete with shaft, up to 3 metres long.
Shaft support rail for 12mm shaft. Complete with shaft, up to 3 metres long.
Open linear carriage, unflanged to suit shaft support rail. For shafts 16mm to 50mm.
Shaft support rail for 16mm shaft. Complete with shaft, up to 3 metres long.
Shaft support rail for 50mm shaft. Complete with shaft, up to 3 metres long.
Carbon steel to BS 070M55 hardened to 60-65 HRC. Carbon Steel B.S. 070M55 is a medium carbon steel which is used when greater strength and hardness is desired than in it’s as rolled condition. Extreme size accuracy, straightness and concentricity are combined to minimise wear in high speed applications. Suitable for use with all types of linear bushings.
440C is a high carbon chromium martensitic stainless steel, generally supplied in the annealed condition with a maximum hardness of 50-55 HRC. Characterised by good corrosion resistance in mild domestic and industrial environments, including fresh water, organic materials, mild acids, various petroleum products, coupled with extreme high strength, hardness and wear resistance when in the hardened and tempered condition. Used for parts requiring a combination of excellent wear resistance, plus reasonable corrosion resistance. Typical applications are: ball bearings and races, bushings, cutlery, chisels, knife blades, pump parts, surgical instruments, valve seats etc. Material magnetic in all conditions. Suitable for use with all types of linear bushings.