Our large range of mechanical components offers solutions to everyday machine and tooling assemblies. The range includes: captive screws and shoulder screws of every head and size, special sealing screws, nuts and washers, dowel pins, levelling feet and lifting bolts.
As specialists in mechanical components our knowledgeable technical support team can assist with your project, whether you need help picking the right corrosion resistant screws for marine applications or calculating the precise sealing plugs needed for your hydraulic systems.
Make sure you also request a free Mechanical Components Handbook here and utilise our freely available CAD files to save time planning your projects.
Stainless Steel A2. For the majority of screw lengths the threads goes all the way to the head of the screw (i.e. l1= l2) less 2.5 thread pitches. Also available in Zinc Plated (P0200.ZP), A4 Stainless (P0200.A4) and Steel (P0200.SC)
Stainless Steel A2. For the majority of screw lengths the threads goes all the way to the head of the screw (i.e. l1= l2) less 2.5 thread pitches.
For longer length screws the threaded portion l21. Also available in Stainless Steel A4 (P0202.A4).
Stainless Steel A2. To DIN 7984. For the majority of screw lengths the threads goes all the way to the head of the screw (i.e. l1= l2).
For longer length screws the threaded portion l21.
Also available in Stainless Steel A4 (P0205.A4) and Zinc Plated (P0205.ZP).
Stainless Steel A2. To DIN 14580. For the majority of
screw lengths the threads goes all
the way to the head of the screw (i.e.
l1 = l2). For longer length screws the
threaded portion l2 1.
Also available in Stainless Steel A4 (P0206.A4)
Stainless Steel A2. Tensile strength ~ 400N/mm2
(except for M2 ~ 220N/mm2). Extra low head cap screws reduce the screw head height space.
Also available in Stainless Steel A4 (P0207.A4), Titanium (P0207.Ti) and a blackened finish (P0207.B2 and P0207.B4)
Stainless Steel A2. The ultra low head is extremely low profile. These screws do not require a countersunk location hole. Most suitable for machine and equipment applications with minimal clearance. Also available in Stainless Steel A4 (P0208.A4), Titanium (P0208.Ti) and a blackened finish (P0208.B2 & P0208.B4).
Stainless Steel A2. TX Drive. Most suitable for machine and equipment applications with minimal clearance.
Also available in Stainless Steel A4 (P0209.A4) and blackened finishes (P0209.B2 & P0209.B4).
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.