Steel Lead Screws
right hand thread
Price & Availability | CAD | Order No. | Size | d1 tol. 7e |
Lead | p1 | l1 | No. of starts | d2 tol. 7e min. |
d2 tol. 7e max. |
d3 tol. 7h min. |
d3 tol. 7h max. |
Pitch accuracy mm/300mm |
Straight -ness mm/300mm |
Lead angle | X Kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1322.R10-02-1.0 | TR10x2 | 10 | 2 | 2 | 1000 | 1 | 8,739 | 8,929 | 6,891 | 7,500 | 0,3 | 1.5 | 4°07' | 0,48 | ||||||||||||||||||||||||||||||||||||||||||||
£ 43.93 per unit (click for quantity discounts)
Ready to despatch 37 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R10-02-1.5 | TR10x2 | 10 | 2 | 2 | 1500 | 1 | 8,739 | 8,929 | 6,891 | 7,500 | 0,3 | 1.5 | 4°07' | 0,72 | ||||||||||||||||||||||||||||||||||||||||||||
£ 65.87 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R10-02-2.0 | TR10x2 | 10 | 2 | 2 | 2000 | 1 | 8,739 | 8,929 | 6,891 | 7,500 | 0,3 | 1.5 | 4°07' | 0,96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 87.82 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R10-02-3.0 | TR10x2 | 10 | 2 | 2 | 3000 | 1 | 8,739 | 8,929 | 6,891 | 7,500 | 0,3 | 1.5 | 4°07' | 1,44 | ||||||||||||||||||||||||||||||||||||||||||||
£ 131.74 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R12-03-1.0 | TR12x3 | 12 | 3 | 3 | 1000 | 1 | 10,191 | 10,415 | 7,685 | 8,500 | 0,3 | 1.5 | 5°17' | 0,65 | ||||||||||||||||||||||||||||||||||||||||||||
£ 34.95 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R12-03-1.5 | TR12x3 | 12 | 3 | 3 | 1500 | 1 | 10,191 | 10,415 | 7,685 | 8,500 | 0,3 | 1.5 | 5°17' | 0,97 | ||||||||||||||||||||||||||||||||||||||||||||
£ 52.44 per unit (click for quantity discounts)
Ready to despatch 37 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R12-03-2.0 | TR12x3 | 12 | 3 | 3 | 2000 | 1 | 10,191 | 10,415 | 7,685 | 8,500 | 0,3 | 1.5 | 5°17' | 1,30 | ||||||||||||||||||||||||||||||||||||||||||||
£ 69.90 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R12-03-3.0 | TR12x3 | 12 | 3 | 3 | 3000 | 1 | 10,191 | 10,415 | 7,685 | 8,500 | 0,3 | 1.5 | 5°17' | 1,95 | ||||||||||||||||||||||||||||||||||||||||||||
£ 104.85 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R14-03-1.0 | TR14x3 | 14 | 3 | 3 | 1000 | 1 | 12,191 | 12,415 | 9,685 | 10,500 | 0,3 | 1.5 | 4°26' | 0,93 | ||||||||||||||||||||||||||||||||||||||||||||
£ 53.63 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R14-03-1.5 | TR14x3 | 14 | 3 | 3 | 1500 | 1 | 12,191 | 12,415 | 9,685 | 10,500 | 0,3 | 1.5 | 4°26' | 1,39 | ||||||||||||||||||||||||||||||||||||||||||||
£ 80.43 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R14-03-2.0 | TR14x3 | 14 | 3 | 3 | 2000 | 1 | 12,191 | 12,415 | 9,685 | 10,500 | 0,3 | 1.5 | 4°26' | 1,86 | ||||||||||||||||||||||||||||||||||||||||||||
£ 107.22 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R14-03-3.0 | TR14x3 | 14 | 3 | 3 | 3000 | 1 | 12,191 | 12,415 | 9,685 | 10,500 | 0,3 | 1.5 | 4°26' | 2,79 | ||||||||||||||||||||||||||||||||||||||||||||
£ 160.85 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R16-04-1.0 | TR16x4 | 16 | 4 | 4 | 1000 | 1 | 13,640 | 13,905 | 10,474 | 11,500 | 0.1 | 1.5 | 5°16' | 1,17 | ||||||||||||||||||||||||||||||||||||||||||||
£ 47.35 per unit (click for quantity discounts)
Ready to despatch 42 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R16-04-1.5 | TR16x4 | 16 | 4 | 4 | 1500 | 1 | 13,640 | 13,905 | 10,474 | 11,500 | 0.1 | 1.5 | 5°16' | 1,75 | ||||||||||||||||||||||||||||||||||||||||||||
£ 83.69 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R16-04-2.0 | TR16x4 | 16 | 4 | 4 | 2000 | 1 | 13,640 | 13,905 | 10,474 | 11,500 | 0.1 | 1.5 | 5°16' | 2,34 | ||||||||||||||||||||||||||||||||||||||||||||
£ 111.58 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R16-04-3.0 | TR16x4 | 16 | 4 | 4 | 3000 | 1 | 13,640 | 13,905 | 10,474 | 11,500 | 0.1 | 1.5 | 5°16' | 3,51 | ||||||||||||||||||||||||||||||||||||||||||||
£ 167.38 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R18-04-1.0 | TR18x4 | 18 | 4 | 4 | 1000 | 1 | 15,640 | 15,905 | 12,474 | 13,500 | 0.1 | 1.5 | 4°36' | 1,52 | ||||||||||||||||||||||||||||||||||||||||||||
£ 69.96 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R18-04-1.5 | TR18x4 | 18 | 4 | 4 | 1500 | 1 | 15,640 | 15,905 | 12,474 | 13,500 | 0.1 | 1.5 | 4°36' | 2,28 | ||||||||||||||||||||||||||||||||||||||||||||
£ 104.94 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R18-04-2.0 | TR18x4 | 18 | 4 | 4 | 2000 | 1 | 15,640 | 15,905 | 12,474 | 13,500 | 0.1 | 1.5 | 4°36' | 3,04 | ||||||||||||||||||||||||||||||||||||||||||||
£ 139.89 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R18-04-3.0 | TR18x4 | 18 | 4 | 4 | 3000 | 1 | 15,640 | 15,905 | 12,474 | 13,500 | 0.1 | 1.5 | 4°36' | 4,56 | ||||||||||||||||||||||||||||||||||||||||||||
£ 209.85 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R20-04-1.0 | TR20x4 | 20 | 4 | 4 | 1000 | 1 | 17.640 | 17,905 | 14,474 | 15,500 | 0.1 | 1.5 | 4°05' | 1,94 | ||||||||||||||||||||||||||||||||||||||||||||
£ 84.48 per unit (click for quantity discounts)
Ready to despatch 81 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R20-04-1.5 | TR20x4 | 20 | 4 | 4 | 1500 | 1 | 17.640 | 17,905 | 14,474 | 15,500 | 0.1 | 1.5 | 4°05' | 2,91 | ||||||||||||||||||||||||||||||||||||||||||||
£ 126.72 per unit (click for quantity discounts)
Ready to despatch 54 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R20-04-2.0 | TR20x4 | 20 | 4 | 4 | 2000 | 1 | 17.640 | 17,905 | 14,474 | 15,500 | 0.1 | 1.5 | 4°05' | 3,88 | ||||||||||||||||||||||||||||||||||||||||||||
£ 168.96 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R20-04-3.0 | TR20x4 | 20 | 4 | 4 | 3000 | 1 | 17.640 | 17,905 | 14,474 | 15,500 | 0.1 | 1.5 | 4°05' | 5,82 | ||||||||||||||||||||||||||||||||||||||||||||
£ 253.44 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R22-05-1.0 | TR22x5 | 22 | 5 | 5 | 1000 | 1 | 19,114 | 19,394 | 15,294 | 16,500 | 0.1 | 1.5 | 4°43' | 2,29 | ||||||||||||||||||||||||||||||||||||||||||||
£ 118.05 per unit (click for quantity discounts)
Ready to despatch 86 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R22-05-1.5 | TR22x5 | 22 | 5 | 5 | 1500 | 1 | 19,114 | 19,394 | 15,294 | 16,500 | 0.1 | 1.5 | 4°43' | 3,43 | ||||||||||||||||||||||||||||||||||||||||||||
£ 177.08 per unit (click for quantity discounts)
Ready to despatch 57 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R22-05-2.0 | TR22x5 | 22 | 5 | 5 | 2000 | 1 | 19,114 | 19,394 | 15,294 | 16,500 | 0.1 | 1.5 | 4°43' | 4,58 | ||||||||||||||||||||||||||||||||||||||||||||
£ 236.09 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R22-05-3.0 | TR22x5 | 22 | 5 | 5 | 3000 | 1 | 19,114 | 19,394 | 15,294 | 16,500 | 0.1 | 1.5 | 4°43' | 6,87 | ||||||||||||||||||||||||||||||||||||||||||||
£ 354.13 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R24-05-1.0 | TR24x5 | 24 | 5 | 5 | 1000 | 1 | 21,094 | 21,394 | 17,269 | 18,500 | 0.1 | 1.5 | 4°17' | 2,78 | ||||||||||||||||||||||||||||||||||||||||||||
£ 115.21 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R24-05-1.5 | TR24x5 | 24 | 5 | 5 | 1500 | 1 | 21,094 | 21,394 | 17,269 | 18,500 | 0.1 | 1.5 | 4°17' | 4.17 | ||||||||||||||||||||||||||||||||||||||||||||
£ 172.83 per unit (click for quantity discounts)
Ready to despatch 29 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R24-05-2.0 | TR24x5 | 24 | 5 | 5 | 2000 | 1 | 21,094 | 21,394 | 17,269 | 18,500 | 0.1 | 1.5 | 4°17' | 5,56 | ||||||||||||||||||||||||||||||||||||||||||||
£ 230.41 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R24-05-3.0 | TR24x5 | 24 | 5 | 5 | 3000 | 1 | 21,094 | 21,394 | 17,269 | 18,500 | 0.1 | 1.5 | 4°17' | 8,34 | ||||||||||||||||||||||||||||||||||||||||||||
£ 345.61 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R26-05-1.0 | TR26x5 | 26 | 5 | 5 | 1000 | 1 | 23,094 | 23,394 | 19,269 | 20,500 | 0.1 | 1.5 | 3°55' | 3,32 | ||||||||||||||||||||||||||||||||||||||||||||
£ 167.61 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R26-05-1.5 | TR26x5 | 26 | 5 | 5 | 1500 | 1 | 23,094 | 23,394 | 19,269 | 20,500 | 0.1 | 1.5 | 3°55' | 4,98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 251.40 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R26-05-2.0 | TR26x5 | 26 | 5 | 5 | 2000 | 1 | 23,094 | 23,394 | 19,269 | 20,500 | 0.1 | 1.5 | 3°55' | 6,64 | ||||||||||||||||||||||||||||||||||||||||||||
£ 335.19 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R26-05-3.0 | TR26x5 | 26 | 5 | 5 | 3000 | 1 | 23,094 | 23,394 | 19,269 | 20,500 | 0.1 | 1.5 | 3°55' | 9,96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 502.79 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R28-05-1.0 | TR28x5 | 28 | 5 | 5 | 1000 | 1 | 25,094 | 25,394 | 21,269 | 22,500 | 0.1 | 1.5 | 3°36' | 3,90 | ||||||||||||||||||||||||||||||||||||||||||||
£ 163.55 per unit (click for quantity discounts)
Ready to despatch 94 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R28-05-1.5 | TR28x5 | 28 | 5 | 5 | 1500 | 1 | 25,094 | 25,394 | 21,269 | 22,500 | 0.1 | 1.5 | 3°36' | 5,85 | ||||||||||||||||||||||||||||||||||||||||||||
£ 245.33 per unit (click for quantity discounts)
Ready to despatch 61 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R28-05-2.0 | TR28x5 | 28 | 5 | 5 | 2000 | 1 | 25,094 | 25,394 | 21,269 | 22,500 | 0.1 | 1.5 | 3°36' | 7,80 | ||||||||||||||||||||||||||||||||||||||||||||
£ 327.10 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R28-05-3.0 | TR28x5 | 28 | 5 | 5 | 3000 | 1 | 25,094 | 25,394 | 21,269 | 22,500 | 0.1 | 1.5 | 3°36' | 11,7 | ||||||||||||||||||||||||||||||||||||||||||||
£ 490.65 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R30-06-1.0 | TR30x6 | 30 | 6 | 6 | 1000 | 1 | 26,547 | 26,882 | 21,563 | 23,000 | 0.1 | 1.5 | 4°05' | 4,35 | ||||||||||||||||||||||||||||||||||||||||||||
£ 175.50 per unit (click for quantity discounts)
Ready to despatch 55 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R30-06-1.5 | TR30x6 | 30 | 6 | 6 | 1500 | 1 | 26,547 | 26,882 | 21,563 | 23,000 | 0.1 | 1.5 | 4°05' | 6,52 | ||||||||||||||||||||||||||||||||||||||||||||
£ 263.25 per unit (click for quantity discounts)
Ready to despatch 35 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R30-06-2.0 | TR30x6 | 30 | 6 | 6 | 2000 | 1 | 26,547 | 26,882 | 21,563 | 23,000 | 0.1 | 1.5 | 4°05' | 8,70 | ||||||||||||||||||||||||||||||||||||||||||||
£ 350.96 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R30-06-3.0 | TR30x6 | 30 | 6 | 6 | 3000 | 1 | 26,547 | 26,882 | 21,563 | 23,000 | 0.1 | 1.5 | 4°05' | 13,05 | ||||||||||||||||||||||||||||||||||||||||||||
£ 526.45 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R32-06-1.0 | TR32x6 | 32 | 6 | 6 | 1000 | 1 | 28,547 | 28,882 | 23,563 | 25,000 | 0.1 | 1.5 | 3°48' | 5,03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 205.40 per unit (click for quantity discounts)
Ready to despatch 63 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R32-06-1.5 | TR32x6 | 32 | 6 | 6 | 1500 | 1 | 28,547 | 28,882 | 23,563 | 25,000 | 0.1 | 1.5 | 3°48' | 7,54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 308.09 per unit (click for quantity discounts)
Ready to despatch 40 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R32-06-2.0 | TR32x6 | 32 | 6 | 6 | 2000 | 1 | 28,547 | 28,882 | 23,563 | 25,000 | 0.1 | 1.5 | 3°48' | 10,06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 410.79 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R32-06-3.0 | TR32x6 | 32 | 6 | 6 | 3000 | 1 | 28,547 | 28,882 | 23,563 | 25,000 | 0.1 | 1.5 | 3°48' | 15,09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 616.18 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R36-06-1.0 | TR36x6 | 36 | 6 | 6 | 1000 | 1 | 32,547 | 32,882 | 27,563 | 29,000 | 0.1 | 1.5 | 3°20' | 6,54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 260.24 per unit (click for quantity discounts)
Ready to despatch 66 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R36-06-1.5 | TR36x6 | 36 | 6 | 6 | 1500 | 1 | 32,547 | 32,882 | 27,563 | 29,000 | 0.1 | 1.5 | 3°20' | 9,81 | ||||||||||||||||||||||||||||||||||||||||||||
£ 390.36 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R36-06-2.0 | TR36x6 | 36 | 6 | 6 | 2000 | 1 | 32,547 | 32,882 | 27,563 | 29,000 | 0.1 | 1.5 | 3°20' | 13,08 | ||||||||||||||||||||||||||||||||||||||||||||
£ 520.48 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R36-06-3.0 | TR36x6 | 36 | 6 | 6 | 3000 | 1 | 32,547 | 32,882 | 27,563 | 29,000 | 0.1 | 1.5 | 3°20' | 19,62 | ||||||||||||||||||||||||||||||||||||||||||||
£ 780.72 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R40-07-1.0 | TR40x7 | 40 | 7 | 7 | 1000 | 1 | 36,020 | 36,375 | 30,381 | 32,000 | 0.015 | 1.5 | 3°31' | 7,98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 338.98 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R40-07-1.5 | TR40x7 | 40 | 7 | 7 | 1500 | 1 | 36,020 | 36,375 | 30,381 | 32,000 | 0.015 | 1.5 | 3°31' | 11,97 | ||||||||||||||||||||||||||||||||||||||||||||
£ 508.47 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R40-07-2.0 | TR40x7 | 40 | 7 | 7 | 2000 | 1 | 36,020 | 36,375 | 30,381 | 32,000 | 0.015 | 1.5 | 3°31' | 15,96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 677.92 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R40-07-3.0 | TR40x7 | 40 | 7 | 7 | 3000 | 1 | 36,020 | 36,375 | 30,381 | 32,000 | 0.015 | 1.5 | 3°31' | 23,94 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,016.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R50-08-1.0 | TR50x8 | 50 | 8 | 8 | 1000 | 1 | 45,468 | 45,868 | 39,168 | 41,000 | 0.015 | 0.2 | 3°11' | 12,69 | ||||||||||||||||||||||||||||||||||||||||||||
£ 524.74 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R50-08-1.5 | TR50x8 | 50 | 8 | 8 | 1500 | 1 | 45,468 | 45,868 | 39,168 | 41,000 | 0.015 | 0.2 | 3°11' | 19,03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 787.12 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R50-08-2.0 | TR50x8 | 50 | 8 | 8 | 2000 | 1 | 45,468 | 45,868 | 39,168 | 41,000 | 0.015 | 0.2 | 3°11' | 25,38 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,049.47 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R50-08-3.0 | TR50x8 | 50 | 8 | 8 | 3000 | 1 | 45,468 | 45,868 | 39,168 | 41,000 | 0.015 | 0.2 | 3°11' | 38,07 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,574.20 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R60-09-1.0 | TR60x9 | 60 | 9 | 9 | 1000 | 1 | 54,935 | 55,360 | 47,979 | 50,000 | 0.015 | 0.2 | 2°58' | 18,49 | ||||||||||||||||||||||||||||||||||||||||||||
£ 630.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R60-09-1.5 | TR60x9 | 60 | 9 | 9 | 1500 | 1 | 54,935 | 55,360 | 47,979 | 50,000 | 0.015 | 0.2 | 2°58' | 27,73 | ||||||||||||||||||||||||||||||||||||||||||||
£ 945.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R60-09-2.0 | TR60x9 | 60 | 9 | 9 | 2000 | 1 | 54,935 | 55,360 | 47,979 | 50,000 | 0.015 | 0.2 | 2°58' | 36,98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,260.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R60-09-3.0 | TR60x9 | 60 | 9 | 9 | 3000 | 1 | 54,935 | 55,360 | 47,979 | 50,000 | 0.015 | 0.2 | 2°58' | 55,47 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,890.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R70-10-1.0 | TR70x10 | 70 | 10 | 10 | 1000 | 1 | 64,425 | 64,850 | 56,819 | 59,000 | 0.015 | 0.2 | 2°49' | 25,62 | ||||||||||||||||||||||||||||||||||||||||||||
£ 847.17 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R70-10-1.5 | TR70x10 | 70 | 10 | 10 | 1500 | 1 | 64,425 | 64,850 | 56,819 | 59,000 | 0.015 | 0.2 | 2°49' | 38,43 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,270.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R70-10-2.0 | TR70x10 | 70 | 10 | 10 | 2000 | 1 | 64,425 | 64,850 | 56,819 | 59,000 | 0.015 | 0.2 | 2°49' | 51,24 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,694.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R70-10-3.0 | TR70x10 | 70 | 10 | 10 | 3000 | 1 | 64,425 | 64,850 | 56,819 | 59,000 | 0.015 | 0.2 | 2°49' | 76,86 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2,541.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Rolled trapezoidal thread, stainless steel (AISI 316L, A4). Resistant to nearly all types of corrosion (can be used in a wet or corrosive environment). Manufactured to ISO 2901/2093, DIN103.
Surface hardness approx. 280HB.
'Lead' refers to the distance that a nut will travel for a complete revolution of the screw.
Select a suitable lead screw nut (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.
Right hand thread lead screws are standard.
For left hand stainless steel threads see part no. L1323.
Cutting to required length and machining of ends - on request.
Lead screw lengths of up to 6 metres can be provided for a diameter >30mm.