Steel Lead Screws
right hand thread
Price & Availability | CAD | Order No. | Size | d1 7H |
Lead | Thread direction |
No. of starts |
l1 +0.0,-0.2 |
h1 & w1 h9 | l2 | w2 | h2 | d2 | For screw | d3 | Contact surface mm² |
X Kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1334.R16-04 | TR16x4 | 16 | 4 | Right | 1 | 40 | 35 | 26 | 24 | 5,2 | 5 | M 5 | 9,5 | 770 | 0,34 | ||||||||||||||||||||||||||||||||||||||||||||
£ 63.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1334.R20-04 | TR20x4 | 20 | 4 | Right | 1 | 50 | 40 | 38 | 28 | 6,5 | 6 | M 6 | 10,0 | 1412 | 0,57 | ||||||||||||||||||||||||||||||||||||||||||||
£ 87.34 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1334.R30-06 | TR30x6 | 30 | 6 | Right | 1 | 60 | 50 | 49 | 38 | 6,5 | 6 | M 6 | 10,0 | 2544 | 0,98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 141.52 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1334.R40-07 | TR40x7 | 40 | 7 | Right | 1 | 75 | 60 | 55 | 49 | 8,5 | 8* | M 8* | 9,9* | 4013 | 1,60 | ||||||||||||||||||||||||||||||||||||||||||||
£ 197.80 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1334.L16-04 | TR16x4 | 16 | 4 | Left | 1 | 40 | 35 | 26 | 24 | 5,2 | 5 | M 5 | 9,5 | 770 | 0,34 | ||||||||||||||||||||||||||||||||||||||||||||
£ 66.48 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1334.L20-04 | TR20x4 | 20 | 4 | Left | 1 | 50 | 40 | 38 | 28 | 6,5 | 6 | M 6 | 10,0 | 1412 | 0,57 | ||||||||||||||||||||||||||||||||||||||||||||
£ 92.99 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1334.L30-06 | TR30x6 | 30 | 6 | Left | 1 | 60 | 50 | 49 | 38 | 6,5 | 6 | M 6 | 10,0 | 2544 | 0,98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 150.90 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1334.L40-07 | TR40x7 | 40 | 7 | Left | 1 | 75 | 60 | 55 | 49 | 8,5 | 8* | M 8* | 9,9* | 4013 | 1,60 | ||||||||||||||||||||||||||||||||||||||||||||
£ 208.94 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
|
Bronze (CuSn7ZnPb).
Suitable for movements with medium duty loads.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.
*Special M8 fixing screw with a reduced head diameter.