Steel Lead Screws
right hand thread
Price & Availability | CAD | Order No. | Size | d1 7H |
Lead | Thread direction |
d2 +0.0,-0.3 |
d3 +0.0,-0.1 |
d4 | d5 | d6 | l1 | l2 | l3 | No. of starts |
Contact surface mm² |
X Kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1342.R12-03 | TR12x 3 | 12 | 3 | Right | 18 | 37 | 26 | 4,5 | 7,5 | 36 | 12 | 4,2 | 1 | 594 | 0,02 | ||||||||||||||||||||||||||||||||||||||||||||
£ 100.72 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.R16-04 | TR16x 4 | 16 | 4 | Right | 22 | 45 | 32 | 5,5 | 9,5 | 48 | 16 | 5,2 | 1 | 1056 | 0,03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 70.65 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.R20-04 | TR20x 4 | 20 | 4 | Right | 30 | 52 | 40 | 5,5 | 9,5 | 60 | 20 | 5,2 | 1 | 1696 | 0,06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 96.30 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.R20-08 | TR20x 8 | 20 | 8 | Right | 30 | 52 | 40 | 5,5 | 9,5 | 60 | 20 | 5,2 | 2 | 1696 | 0,06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 115.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.R28-05 | TR28x 5 | 28 | 5 | Right | 40 | 68 | 53 | 6,5 | 11,0 | 90 | 30 | 6,5 | 1 | 3600 | 0,14 | ||||||||||||||||||||||||||||||||||||||||||||
£ 144.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.R28-10 | TR28x10 | 28 | 10 | Right | 40 | 68 | 53 | 6,5 | 11,0 | 90 | 30 | 6,5 | 2 | 3600 | 0,14 | ||||||||||||||||||||||||||||||||||||||||||||
£ 174.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.R30-06 | TR30x 6 | 30 | 6 | Right | 40 | 68 | 53 | 6,5 | 11,0 | 90 | 30 | 6,5 | 1 | 3816 | 0,13 | ||||||||||||||||||||||||||||||||||||||||||||
£ 144.68 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.R40-07 | TR40x 7 | 40 | 7 | Right | 55 | 84 | 68 | 8,5 | 14,0 | 120 | 40 | 8,5 | 1 | 6880 | 0,29 | ||||||||||||||||||||||||||||||||||||||||||||
£ 221.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.R50-08 | TR50x 8 | 50 | 8 | Right | 65 | 100 | 80 | 10,5 | 17,0 | 150 | 50 | 10,5 | 1 | 10840 | 0,48 | ||||||||||||||||||||||||||||||||||||||||||||
£ 407.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.L12-03 | TR12x3 | 12 | 3 | Left | 18 | 37 | 26 | 4,5 | 7,5 | 36 | 12 | 4,2 | 1 | 594 | 0,02 | ||||||||||||||||||||||||||||||||||||||||||||
£ 107.86 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.L16-04 | TR16x4 | 16 | 4 | Left | 22 | 45 | 32 | 5,5 | 9,5 | 48 | 16 | 5,2 | 1 | 1056 | 0,03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 75.58 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.L20-04 | TR20x4 | 20 | 4 | Left | 30 | 52 | 40 | 5,5 | 9,5 | 60 | 20 | 5,2 | 1 | 1696 | 0,06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 103.27 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.L28-05 | TR28x5 | 28 | 5 | Left | 40 | 68 | 53 | 6,5 | 11,0 | 90 | 30 | 6,5 | 1 | 3600 | 0,14 | ||||||||||||||||||||||||||||||||||||||||||||
£ 154.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.L30-06 | TR30x6 | 30 | 6 | Left | 40 | 68 | 53 | 6,5 | 11,0 | 90 | 30 | 6,5 | 1 | 3816 | 0,13 | ||||||||||||||||||||||||||||||||||||||||||||
£ 154.70 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.L40-07 | TR40x7 | 40 | 7 | Left | 55 | 84 | 68 | 8,5 | 14,0 | 120 | 40 | 8,5 | 1 | 6880 | 0,29 | ||||||||||||||||||||||||||||||||||||||||||||
£ 237.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1342.L50-08 | TR50x8 | 50 | 8 | Left | 65 | 100 | 80 | 10,5 | 17,0 | 150 | 50 | 10,5 | 1 | 10840 | 0,48 | ||||||||||||||||||||||||||||||||||||||||||||
£ 436.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £11.95. Confirmed at checkout.
|
Plastic (PA6.6 & MoS2).
This nut type is made of a very wear resistant, self-lubricating plastic.
The extra length of these lead screw nuts (three x nominal thread Ø) greatly reduces wear.
Standard nuts are right hand thread.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.