Price & Availability | CAD | Order No. | Material | d1 nom. |
Lead | l1 | w1 | w2 | l2 | l3 | d1 max. |
d2 | d3 | h1 | h2 | Efficiency % |
Max. nut load Kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1347.S04-01 | Stainless | 4 | 1 | 300 | 33,0 | 25 | 19 | * | 4,71 | 3,29 | M 3 | 12,5 | 6,25 | 49,5 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 124.67 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1347.A05-10 | Alum. | 5 | 10 | 300 | 33,0 | 25 | 19 | * | 5,71 | 4,59 | M 3 | 12,5 | 6,25 | 81,8 | 7 | ||||||||||||||||||||||||||||||||||||||
L1347.A05-15 | Alum. | 5 | 15 | 300 | 33,0 | 25 | 19 | * | 5,71 | 4,64 | M 3 | 12,5 | 6,25 | 80,1 | 7 | ||||||||||||||||||||||||||||||||||||||
L1347.S06-02 | Stainless | 6 | 2 | 300 | 33,0 | 25 | 19 | * | 6,71 | 5,29 | M 3 | 12,5 | 6,25 | 56,4 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 81.92 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1347.S08-04 | Stainless | 8 | 4 | 300 | 33,0 | 25 | 19 | * | 8,71 | 7,29 | M 3 | 12,5 | 6,25 | 65,4 | 26 | ||||||||||||||||||||||||||||||||||||||
£ 89.25 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1347.S10-02 | Stainless | 10 | 2 | 500 | 44,5 | 35 | 19 | * | 10,71 | 9,29 | M 4 | 16,0 | 8,00 | 44,0 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 182.00 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1347.S10-20 | Stainless | 10 | 20 | 500 | 44,5 | 35 | 19 | * | 11,52 | 8,47 | M 4 | 16,0 | 8,00 | 81,8 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 237.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1347.S12-05 | Stainless | 12 | 5 | 500 | 46,0 | 36 | 25 | 15,5 | 12,71 | 11,29 | M** | 19,0 | 9,50 | 61,5 | 50 | ||||||||||||||||||||||||||||||||||||||
£ 107.09 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1347.S20-10 | Stainless | 20 | 10 | 1000 | 60,0 | 50 | 30 | 30,0 | 21.62 | 18,40 | M 5 | 35,0 | 17,50 | 65,4 | 120 | ||||||||||||||||||||||||||||||||||||||
£ 207.83 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
|
Anodized aluminium or stainless steel (AISI 416, DIN 1,4005), thread.
Acetal resin nut.
High precision.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
* relating to l3 dimension - supplied with one mounting hole at l2/2 on each side.
** these holes/bolt circles may be slotted to accept a range of sizes.
Supplied with a single nut, as shown.
Further nuts can be supplied but they match the individual lead screw (for best performance), so please order at the same time.
To order additional nuts, example:
Order no. L1347.NUT-04-01
Special end machining available on request.
Backlash is very low as the leadscrew itself is used to form the mating unit.
Straightness 50M/100mm.
Lead error ±50M.