Price & Availability | CAD | Order No. | Shaft dia. tol. f7 |
Type | Ratio | Input shaft A max. kW |
Output shaft B max. Nm |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2322.1-1 | 14 | 1 | 1:1 | 1.91 | 13.0 | 2.0 | ||||||||||||||||||||||||||||||||||||||
£ 338.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2322.2-1 | 14 | 2 | 1:1 | 1.91 | 13.0 | 2.0 | ||||||||||||||||||||||||||||||||||||||
£ 307.42 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2322.1-2 | 14 | 1 | 2:1 | 1.47 | 10.0 | 2.0 | ||||||||||||||||||||||||||||||||||||||
£ 329.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2322.2-2 | 14 | 2 | 2:1 | 1.47 | 10.0 | 2.0 | ||||||||||||||||||||||||||||||||||||||
£ 329.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2322.1-3 | 14 | 1 | 3:1 | 0.99 | 9.5 | 2.0 | ||||||||||||||||||||||||||||||||||||||
£ 337.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
R2322.2-3 | 14 | 2 | 3:1 | 0.99 | 9.5 | 2.0 | ||||||||||||||||||||||||||||||||||||||
£ 337.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20° to +80°.
Max. radial loading :25 Kg.
Max. axial loading: 5 Kg.
Angular alignment: 15' to 30' of arc.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4498
or + 44 (0) 1483 266 774
Email sales@automotioncomponents.co.uk
Company registration no.2761902
Company VAT number GB 408154022
For other bank details visit our FAQs page.