An aluminium linear guide is used to support or guide a piece of equipment through a linear path in an environment which dictates the linear guide must have excellent corrosion resistance properties. Interchangeable dimensionally with other major manufacturers of linear guides but made from anodised aluminium with hardened stainless raceways and balls for lightweight rails with increased service lifetime. With up to 60% weight saving compared to standard steel alternatives they are ideal for weight-sensitive applications such as in aviation.
At Automotion Components we stock lengths up to 4 metres for same day dispatch. We are able to offer other lengths on request and provide technical support for your project. Be sure to download your free copy of our Linear Rails Handbook here for help with your linear motion applications.
Unflanged carriages for aluminium linear guideways. Ideal for applications where weight efficiency is a priority, such as for aviation parts.
Flanged carriages for aluminium linear guideways. Ideal for applications where weight efficiency is a priority, such as for aviation parts.
Aluminium front fixing linear rail 15mm, 20 and 25mm. Lightweight rails that ensure performance at up to 60% reduced weight compared to steel versions.
Aluminium rear fixing linear rail 15mm, 20 and 25mm. Lightweight rails that ensure performance at up to 60% reduced weight compared to steel versions.
Our range of miniature stainless steel linear guides could also offer a weight saving as compared to standard linear guides. See our miniature linear rails page for more information.
Telescopic linear motion in lightweight, corrosion resistant aluminium (anodised). With steel ball bearings and cage for added hardness.
Automotion Aluminium profile rails and ball bearing runner blocks are designed especially for applications requiring a precise linear guide system with a huge degree of corrosion resistance. The rails consist of profiled aluminium having two pressed-in hardened stainless steel raceways for the stainless steel balls of the runner blocks to run along. Advantages are the light weight and corrosive resistant materials. Fixing holes in the attachment surfaces enable machine parts to be directly mounted onto the runner blocks. With this combination it is possible for us to offer a guide system which achieves a good price/performance ratio.
Speed - vmax = 2 m/s
Acceleration - amax = 30 m/s2
Temperature - T = 0o - 60oC
Our rails can be used in a broad range of applications. Especially in light machinery, handling technology, jigs and fixtures, assembly technology, manual displacement systems, machine enclosures, door ā and window technology, display systems, aerospace, medical, food and many more.
Our aluminium rail guides cannot be used in the following applications:
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk