An Anti-vibration Mount is a mount, foot, or support used to help reduce noise and isolate vibration in a piece of equipment such as an engine, machine, or air conditioning unit. Available in many styles such as rubber feet, bolt down mounts, cylinders, pads, matting and many more.
Anti-vibration Mounts are necessary because vibration caused by machines can lead to other problems such as reduced efficiency and life expectancy of the machine plus unwanted noise and vibration pollution to neighbouring structures.
Make sure you also request a free Mechanical Components Handbook here and utilise our freely available CAD files to save time planning your projects.
Our Fail-safe Anti-vibration Mounts complement our 'standard' range and are suitable for use with heavy machinery, marine engines, pumps, compressors and more. They come in steel and stainless steel.
Provides an elastic support mechanism for equipment isolation. Used in generator sets, motors, pumps and most other machine parts.
For machines that do not have to be bolted to a structure. Loads of up to 10 tonnes per mount and are available in steel or stainless steel.
Stainless steel Machine Mounts with either rubber or polyurethane bases. See also our levelling feet range.
Levelling Feet provide height adjustable support for equipment and machinery.
For machines that need to be isolated from the floor at very low frequency. Loads of up to 15 tonnes per mount and are available in steel with a sylomer pad.
Ceiling Suspension Mounts reduce vibration and isolation from hanging loads - such as supported ceiling, pipes, air condition units etc.
Anti Vibration Buffers often used to machine/apparatus vibration dampening where the component does not have to be bolted to a surface.
Anti-vibration Cones often used to machine/apparatus vibration dampening where the component does not have to be bolted to a surface.
Anti-vibration Impact Plates for dampening the shock elements of loads, available in rectangular or circular shapes.
Anti-vibration Bushes - either metal encased rubber bushes or solely rubber cylindrical elements.
Shock-absorbing Anti-vibration Pads can be easily cut to size and inserted where needed.
Automotion's Anti-vibration Washers limit vibrations in bolted applications. We also stock Anti-vibration Bushes, cones etc. Request a free anti-vibration components catalogue today (select the Mechanical Components catalogue).
We stock a range of Shock-absorbing Impact Plates and Buffers. See the full anti-vibration component range here.
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.