Ball and crossed roller tables are low profile, high precision tables that help support and guide in a linear fashion with high accuracy, high repeatability and low friction. Crossed roller tables take higher loads than ball bearing tables when comparing like for like sized tables.
As specialists in linear motion systems we offer you a choice of materials and sizes. So whether you need lightweight aluminium rails for use in aviation applications or stainless steel components for when exposure to water or corrosive chemicals is a factor, our knowledgable technical engineers are always on hand to provide assistance.
Make sure you request a free Linear Motion Handbook here and utilise our free CAD to help you save time planning your projects.
Ball roller versions
Needle roller & dovetail stage
Cross roller versions
Motorised stages
Stainless steel versions
Micrometer driven stages
Factors affecting stage selections...
Generally ball slides are less expensive but cross roller slides can carry 8 to 10 times the load of ball slides.
The stroke is centred on the mid point of the slides (i.e. 50% of the stroke each way).
L1020 - Corssed roller tables
Steel and aluminium, accuracy typically 5μ.
L1022/23 - Cross roller table
Stainless Steel, accuracy typically 3μ.
L1024 - Ball slide tables
Aluminium, accuracy typically 12μ.
L1026 - Crossed roller slide tables
Aluminium, accuracy typically 5μ.
L1028 - Precision ball slide tables
Aluminium, accuracy typically 3μ.
L1029 - Precision crossed roller tables
Aluminium, accuracy typically 3μ.
L1034 - Flanged ball slide tables - precision
With flange accuracy to 1μ.
L1038 - Anti-creep ball slide tables
Special anti-creep function prevents cage misalignment.
L1039 - Non-magnetic ball slide
Non-magnetic accuracy typically 3μ.
Steel - L1020
Aluminium - L1021
Stainless steel - L1022 + L1023