A ball and socket joint is a joint or coupling, typically a 90° joint, where a partial ball rotates within a socket to allow movement and rotation in multiple directions. Available in steel and stainless and with rubber gaitors to protect against dirt ingress.
Manufactured to DIN 71802, we hold thousands of ball and socket joints in stock from across our range for immediate dispatch. Right-angled ball and socket joints, in-line ball and socket joints, lockable ball and socket joints, quick release ball and socket joints, and new to our range, AISI 316 ball and socket joints available from stock. With such a wide range of options we are sure to have the right joint for your application.
Steel ball and socket joints manufactured to DIN 71802. Right hand thread.
Stainless steel ball and socket joints. Manufactured to DIN 71802. Right hand thread.
ZP Ball and socket joints with spanner flats on female housing allowing for easier installation. Also with protective gaitor.
Stainless steel Ball and socket joints with spanner flats on female housing allowing for easier installation. Also with protective gaitor.
ZP steel ball and socket joint with rubber protection gaitor.
Stainless steel joint with a neoprene sealing cap (corrosion resistant A2 grade to AISI 303), supplied with hexagon nut.
Ball and socket joint housing only used where application already have a ball stud in place.
Left hand threaded stainless steel ball and socket joint.
Plastic ball and socket joints available with either a plastic or metal ball stud.
In-line axial ZP steel ball and socket joint. Also available in left hand thread (R3501)
In-line axial Stainless steel ball and socket joint. Also available in left hand thread (R3507).
Quick release ball and socket joint. Pulling back the sprung-loaded outer shell allows for quick assembly and disconnecting of 2 parts.
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.